![Alcatel-Lucent 3HE00047AA Compatible OC-48/STM-16 IR-2 SFP 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GLR-55.](https://resource.fs.com/mall/products/550x550/15170.main.jpg)
Click to open expanded view
![Alcatel-Lucent 3HE00047AA Compatible OC-48/STM-16 IR-2 SFP 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GLR-55.](https://resource.fs.com/mall/products/60x60/15170.main.jpg)
![Alcatel-Lucent 3HE00047AA Compatible OC-48/STM-16 IR-2 SFP 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GLR-55.](https://resource.fs.com/mall/products/60x60/15170.B.jpg)
![Alcatel-Lucent 3HE00047AA Compatible OC-48/STM-16 IR-2 SFP 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GLR-55.](https://resource.fs.com/mall/products/60x60/15170.C.jpg)
![Alcatel-Lucent 3HE00047AA Compatible OC-48/STM-16 IR-2 SFP 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GLR-55.](https://resource.fs.com/mall/products/60x60/15170.D.jpg)
![Alcatel-Lucent 3HE00047AA Compatible OC-48/STM-16 IR-2 SFP 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GLR-55.](https://resource.fs.com/mall/products/60x60/15170.E.jpg)
Alcatel-Lucent 3HE00047AA Compatible OC-48/STM-16 IR-2 SFP 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module
#15170
#15170
105,91 € (Incl. VAT)
FS P/N: SFP-2GLR-55
2 Sold
8 Reviews
1 Question
Transceiver Models:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Alcatel-Lucent 3HE00047AA Compatible OC-48/STM-16 IR-2 SFP Transceiver Module (SMF, 1550nm, 40km, LC, DOM)
Specifications
Alcatel-Lucent Compatible
3HE00047AA
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.5Gbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
-2~3dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20210120165421_343.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (1)Matching Product (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
8
0
0
0
0
C***y
France
January 10, 2019
I like the shopping procedure, simple and smooth. Just a few clicks to complete the order. And the delivery is smooth and on schedule too. Will get more OC-series modules here when i need them.
Verified Purchase
Helpful 0
Comment 0S***a
Australia
January 10, 2019
I like the shopping procedure, simple and smooth. Just a few clicks to complete the order. And the delivery is smooth and on schedule too. Will get more OC-series modules here when i need them.
Verified Purchase
Helpful 0
Comment 0B***a
United States
December 25, 2018
Orders for the OC-series SFPs are well-packed, nothing broken. A happy customer.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed