Alcatel-Lucent Compatible OC-48/STM-16 IR-1 SFP Transceiver Module supports up to 15km link lengths over single-mode fiber (SMF) using a wavelength of 1310nm via an LC connector.
Click to open expanded view
Alcatel-Lucent Compatible OC-48/STM-16 IR-1 SFP 1310nm 15km DOM Duplex LC SMF Optical Transceiver Module
#15169
#15169
71,40 € (Incl. VAT)
FS P/N: SFP-2GIR-31
31 Sold
4 Reviews
1 Question
Transceiver Models:
Pre-order, Ship by 14 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Alcatel-Lucent Compatible OC-48/STM-16 IR-1 SFP Transceiver Module (SMF, 1310nm, 15km, LC, DOM)
Specifications
Part Number
SFP-2GIR-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.5Gbps
Wavelength
1310nm
Max Cable Distance
15km
Connector
LC duplex
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
< -18dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (1)Catalyst Series (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
1
0
0
0
J***o
United States
October 09, 2016
Fast shipping and great prices !
Verified Purchase
Helpful 0
Comment 0R***d
Canada
October 05, 2016
Order received in good order and in good time.
Verified Purchase
Helpful 0
Comment 0A***t
United States
September 01, 2016
Very nice online store.Will surely come back again.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed