FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-622IR-31.
This picture is about SFP-622IR-31.
This picture is about SFP-622IR-31.
This picture is about SFP-622IR-31.
This picture is about SFP-622IR-31.
This picture is about SFP-622IR-31.
This picture is about SFP-622IR-31.
This picture is about SFP-622IR-31.
This picture is about SFP-622IR-31.
This picture is about SFP-622IR-31.

Alcatel-Lucent 3HE00041AA Compatible OC-12/STM-4 IR-1 SFP 1310nm 15km DOM Duplex LC SMF Optical Transceiver Module

#15158
#15158

FP Duplex LC SMF SONET SDH ATM

34,51 € (Incl. VAT)
FS P/N: SFP-622IR-31
50 Sold
5 Reviews
1 Question
Pre-order, Ship by 8 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Alcatel-Lucent 3HE00041AA Compatible OC-12/STM-4 IR-1 SFP Transceiver Module (SMF, 1310nm, 15km, LC, DOM)

Specifications
Alcatel-Lucent Compatible
3HE00041AA
Vendor Name
FS
Form Factor
SFP
Max Data Rate
622Mbps
Wavelength
1310nm
Max Cable Distance
15km
Connector
LC duplex
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-15~-8dBm
Receiver Sensitivity
< -28dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (1)Customization (1)
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
4
1
0
0
0

J***l

Netherlands

April 14, 2021
5.0
Great job!
Verified Purchase
Helpful 0
Comment 0

P***r

Australia

November 21, 2016
5.0
The website is simple and easy to use, I am always able to find what I want and Fiberstore just cant be beaten on price.
Verified Purchase
Helpful 0
Comment 0

B***s

Saudi Arabia

October 14, 2016
5.0
Ease of choice and an excellent selection, just what I wanted and easy to pay & check out.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed