FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-100EX-31.
This picture is about SFP-100EX-31.
This picture is about SFP-100EX-31.
This picture is about SFP-100EX-31.
This picture is about SFP-100EX-31.
This picture is about SFP-100EX-31.
This picture is about SFP-100EX-31.
This picture is about SFP-100EX-31.
This picture is about SFP-100EX-31.
This picture is about SFP-100EX-31.

Alcatel-Lucent Compatible OC-3/STM-1 LR-1 SFP 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module

#15152
#15152

FP Duplex LC SMF SONET SDH ATM

20,23 € (Incl. VAT)
FS P/N: SFP-100EX-31
6 Sold
33 Reviews
2 Questions
Pre-order, Ship by 8 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Alcatel-Lucent Compatible OC-3/STM-1 LR-1 SFP Transceiver Module (SMF, 1310nm, 40km, LC, DOM)

Alcatel-Lucent Compatible OC-3/STM-1 LR-1 SFP Transceiver Module supports up to 40km link lengths over single-mode fiber (SMF) using a wavelength of 1310nm via an LC connector.

Specifications
Part Number
SFP-100EX-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1310nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
< -34dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
25
8
0
0
0

M***a

United Kingdom

March 05, 2017
4.0
Everyone that I dealt with was knowledgeable and helpful. The only downside is that shipping may be long...can't wait to receive the OC-3/STM-1 LR-1 SFP.
Verified Purchase
Helpful 0
Comment 0

N***n

United Kingdom

May 12, 2016
5.0
Website is great and easy to order from. Fast Shipping. Thank You
Verified Purchase
Helpful 0
Comment 0

K***y

United States

April 29, 2016
5.0
Excellent and fast shipping
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed