The FS for Mellanox compatible SFP28 transceiver provides 10/25GBase-CSR throughput up to 400m over multimode fiber (MMF) using a wavelength of 850nm via an LC duplex connector. This module provides 10G backward compatibility and simplifies network upgrade. It provides connectivity option for 25G Ethernet, 10G Ethernet and data center. It is fully compliant with the SFF-8472, SFF-8024, SFF-8431 and IEEE802.3by standard. Featuring low power consumption and high speed, this 25G transceiver is ideal for 25G Ethernet, Telecom, and Data Center.
Note: The FS P/N is changed from SFP-10/25GCSR-85 to SFP-25GMCSR-85, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
FS for Mellanox Compatible SFP28 10/25GBASE-CSR Dual-rate 850nm 400m DOM Duplex LC/UPC MMF Optical Transceiver Module
#151455
#151455
70,21 € (Incl. VAT)
FS P/N: SFP-25GMCSR-85
290 Sold
31 Reviews
5 Questions
Transceiver Models:
31 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
FS for Mellanox Compatible 10/25GBASE-CSR SFP28 Optical Transceiver Module for Data Center ( MMF, 850nm, 400m, LC, DOM)
Specifications
Part Number
SFP-25GMCSR-85
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25Gbps
Wavelength
850nm
Max Cable Distance
400m@OM4/300m@OM3
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
Pin
TX Power
-6.4~2.4dBm
Receiver Sensitivity
<-6dBm
Power Budget
-0.4dB
Receiver Overload
2.4dBm
Power Consumption
≤1W
Extinction Ratio
>2dB
CDR (Clock and Data Recovery)
TX and RX Built-in CDR
FEC Function
Support RS-FEC
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8472, SFF-8024, SFF-8431, SFF-8432, IEEE802.3by
Core Size
50/125 µm
Packaging Technology
COB Packaging
DOM
Supported
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Upgrade Your Network One Site at a Time
Upgrade just one site to 100G gear, and still connect it to the existing 25G sites.
Connect New 100G Sites to Legacy 25G Sites
Full Utilize Your 100G Port Bandwidth
Re-use 25G Optics in New 100G Ports
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Leading Performance and Quality for 25G
Built-in Macom Chip, the SFP28 25G transceiver offers high-speed, and low-power in 25G links. Equipped with individually designed COB packaging.
Macom Chip
Stable Transmission
≤1W
Low Power Consumption
COB Packaging
Great Airtightness
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength | 850nm | 1310nm | 850nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 100m@OM4/70m@OM3 at 25G 100m@OM3 at 10G | 400m@OM4/300m@OM3 | 10km | 10km |
Transmitter Type | VCSEL | VCSEL | DFB | DFB |
Media | MMF | MMF | SMF | SMF |
Packaging Technology | COB Packaging | COB Packaging | BOX Packaging | BOX Packaging |
Chip | Macom | Macom | Macom | Macom |
Application | 25G Ethernet/10G Ethernet/Data Center | 25G Ethernet/10G Ethernet/Data Center | 25G Ethernet/10G Ethernet/Data Center | 25G Ethernet/10G Ethernet/Data Center |
Videos
Questions & Answers
Ask a question
All (5)Dual Rate (2)CDR (1)Cisco Series (1)Power Consumption (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
31
0
0
0
0
C***d
United Kingdom
October 21, 2023
I rely on FS optical modules for all my networking needs, and they never disappoint. The consistent performance and reliability make them a wise choice for any network professional.
Verified Purchase
Helpful 2
Comment 0G***i
Australia
October 21, 2023
The early delivery of our products has made us happy customers indeed. Thank you for your efficiency, and we're excited about our future collaborations!
Verified Purchase
Helpful 2
Comment 0E***.
United Kingdom
September 30, 2023
FS has earned my trust with its outstanding optical module products. They are dependable, efficient, and cost-effective. I highly recommend FS to anyone in need of optical solutions.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed