Click to open expanded view
IBM 40K5598 Compatible XENPAK 10GBASE-SR 850nm 300m DOM Duplex SC MMF Optical Transceiver Module
#15140
#15140
117,81 € (Incl. VAT)
FS P/N: XPK-10GSR-85
94 Sold
11 Reviews
2 Questions
Pre-order, Ship by 17 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
IBM 40K5598 Compatible 10GBASE-SR XENPAK Transceiver Module (MMF, 850nm, 300m, SC, DOM)
Specifications
IBM Compatible
40K5598
Vendor Name
FS.COM
Form Factor
XENPAK
Max Data Rate
10Gbps
Wavelength
850nm
Max Cable Distance
300m
Connector
SC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-7.3~-1dBm
Receiver Sensitivity
< -10dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
10
1
0
0
0
K***n
Spain
February 15, 2018
We received our order quickly even to the Canary Islands, we have often problems with receiving packages here. But not from FS.COM they delivered swiftly.
Verified Purchase
Helpful 0
Comment 0P***s
Indonesia
January 03, 2017
The seller was extremely helpful, knowledgeable & patient throughout our ordering process. Thank you very much.
Verified Purchase
Helpful 0
Comment 0G***r
India
December 17, 2016
Have ordered twice from FS, and they are patient and quick to respond to email with the right information for my endless and dumb questions. Very willing to help you with install questions as well as product questions. Hope you can be better.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed