FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP1G-SX-31-I.
This picture is about SFP1G-SX-31-I.
This picture is about SFP1G-SX-31-I.
This picture is about SFP1G-SX-31-I.
This picture is about SFP1G-SX-31-I.
This picture is about SFP1G-SX-31-I.
This picture is about SFP1G-SX-31-I.
This picture is about SFP1G-SX-31-I.
This picture is about SFP1G-SX-31-I.
This picture is about SFP1G-SX-31-I.

Customized SFP 1000BASE-SX 1310nm 2km DOM Duplex LC SMF/MMF Optical Transceiver Module (Industrial)

#151242
#151242

≤1W Duplex LC SMF&MMF Industrial

15,47 € (Incl. VAT)
FS P/N: SFP1G-SX-31-I
189 Sold
17 Reviews
2 Questions
Compatible Brands:
Aruba
Device Number:
Label Service:
173 in DE Warehouse, Get it by 10 Jul, 2024
425 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
5-Year Warranty
Specifications
Part Number
SFP1G-SX-31-I
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Connector
Duplex LC
Max Cable Distance
2km
Media
SMF/MMF
Wavelength
1310nm
Modulation
NRZ
Power Consumption
< 1W
Transmitter Type
FP
Receiver Type
PIN-TIA
TX Power
-9~-3dbm
Receiver Sensitivity
< -21dBm
BER
1E-12
DOM Support
Yes
Protocols
SFF-8472
MSA
IEEE 802.3
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center

Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.

Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
4.6
5 stars
4 stars
3 stars
2 stars
1 star
11
6
0
0
0

Д***н

Russian Federation

May 12, 2024
5.0
This industrial module is very easy to use. Excellent product for the cost!
Verified Purchase
Helpful 0
Comment 0

O***y

United States

November 29, 2023
5.0
We've been using these products for a while now, and each time I am pleased with the experience. We will continue to use these products and would recommend them to everyone.
Verified Purchase
Helpful 2
Comment 0

H***n

United States

November 20, 2023
4.0
I had no issues installing and getting these SFPs to work. Excellent product for the cost!
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed