FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 22.
This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 2.
This picture is about 22.
This picture is about 2.
This picture is about 2.

Customized 400G QSFP-DD to 4 x 100G QSFP56 Active Optical Breakout Cable

#150624
#150624

≤12W 30mm Fiber

1.754,06 € (Incl. VAT)
FS P/N: QDD-400G-4QAOxxx
9 Sold
2 Reviews
1 Question
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
7m (23ft)
10m (33ft)
15m (49ft)
25m (82ft)
30m (98ft)
50m (164ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
7m (23ft)
10m (33ft)
15m (49ft)
25m (82ft)
30m (98ft)
50m (164ft)
m
Compatible Brands:
Cisco
Device Number:
Pre-order, Ship by 16 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

400G QSFP-DD to 4x100G QSFP56 AOC Cable(Customized length, QSFP-DD to 4x QSFP56)

The 400G QSFP-DD to 4x100G QSFP56 breakout active optical cables are designed for use in 400 Gigabit Ethernet links over OM3 multimode fibers, each operating at data rates of up to 53.125Gbps per channel by PAM4 modulation. This breakout cable is compliant with IEEE 802.3cd, OIF-CEI, QSFP-DD MSA, QSFP-DD-CMIS, IEEE 802.3bs Annex120E SFF-8024, SFF-8679, SFF-8715 standards. Thin and lightweight AOC cables simplify cable management, enabling an efficient system airflow, which is critical in high-density racks. It is used extensively in cloud and supercomputers due to its low cost, high-value proposition, and increased reliability.


Note: The FS P/N is changed from QDD-4Q56AOxx to QDD-400G-4QAOxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-4QAOxxx
Vendor Name
FS
Form Factor
QSFP-DD to QSFP56
Max Data Rate
400Gbps
Cable Length
Customized
Cable Type
OM3
Wavelength
850nm
Minimum Bend Radius
30mm
Power Consumption
400G <12W
100G <3.5W
Jacket Material
OFNP
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides AOC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

D***n

France

June 30, 2023
5.0
I order about every two months and have good experience 90% of the time. I routinely order late in the day and receive the merchandise the next morning. Pricing is fair and customer service is as you would expect for a large company
Verified Purchase
Helpful 0
Comment 0

N***d

France

June 08, 2023
5.0
I don't trust Chinese supplier before. But fs changed my idea. one of my friend introduced me to you. it proves everything is right and i will work with them again.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed