FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.

3m (10ft) Dell Compatible 400G QSFP-DD to 4 x 100G QSFP56 Active Optical Breakout Cable

#150594
#150594

≤10W 30mm Fiber PAM4

1.765,96 € (Incl. VAT)
FS P/N: QDD-400G-4QAO03
5 Sold
2 Reviews
1 Question
Pre-order, Ship by 12 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Dell Compatible 400G QSFP-DD AOC (3-meter,QSFP-DD to 4x QSFP56)

The 400G QSFP-DD to 4x 100G QSFP56 breakout active optical cables are designed for use in 400 Gigabit Ethernet links over OM3 multimode fibers, each operating at data rates of up to 53.125Gbps per channel by PAM4 modulation. This breakout cable is compliant with IEEE 802.3cd, OIF-CEI, QSFP-DD MSA, QSFP-DD-CMIS, IEEE 802.3bs Annex120E SFF-8024, SFF-8679, SFF-8688 standards. Thin and lightweight AOC cables simplify cable management, enabling an efficient system airflow, which is critical in high-density racks. It is used extensively in cloud and supercomputers due to its low cost, high-value proposition, and increased reliability.


Note: The FS P/N is changed from QDD-4Q56AO03 to QDD-400G-4QAO03, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-4QAO03
Vendor Name
FS
Form Factor
QSFP-DD to QSFP56
Max Data Rate
400Gbps
Cable Length
3m (10ft)
Cable Type
OM3
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VSCEL
Receiver Type
PIN
Power Consumption
400G <12W
100G<3.5W
Jacket Material
OFNP
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Modulation Format
8x 50G-PAM4
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, OIF-CEI-04.0, QSFP-DD MSA, QSFP-DD-CMIS-Rev4.0, SFF-8024, IEEE 802.3bs Annex120E
Host FEC
Pre-FEC BER 2.4E-4
Application
400G Ethernet
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Tested in Host Devices for Proven Interoperability
Every unit is quality tested in the targeted switch environment to guarantee flawless operations.
Support Real-time Configuration with FS Box
This AOC cable can realize real-time compatibility requirements, and upgrade firmware (part number, serial number, etc.) with FS Box, making it compatible with the upgrade switches.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

N***h

France

June 07, 2023
5.0
Yeah, it's all good, you guys moved very quick. Thanks a lot!
Verified Purchase
Helpful 0
Comment 0

D***n

France

June 06, 2023
5.0
A little pricey but it does what it needs to do. Speeds are great and it works with network switches in our data room. And quality is up there with the best DAC cables, and I have no questions this cable will last for a very long time.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed