Alcatel-Lucent iSFP-GIG-T compatible SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of Alcatel-Lucent switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.
![Alcatel-Lucent iSFP-GIG-T Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-GB-GE-T.](https://resource.fs.com/mall/mainImg/20230105182100vo9qiw.jpg)
Click to open expanded view
![Alcatel-Lucent iSFP-GIG-T Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-GB-GE-T.](https://resource.fs.com/images/zbWIwiGKojMnqJQc.jpg)
![Alcatel-Lucent iSFP-GIG-T Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-GB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/20230105182100vo9qiw.jpg)
![Alcatel-Lucent iSFP-GIG-T Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-GB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/202208101433263tiaf5.jpg)
![Alcatel-Lucent iSFP-GIG-T Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-GB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/20230105182042d2n7vf.jpg)
![Alcatel-Lucent iSFP-GIG-T Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-GB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/20220810143326mcag85.jpg)
![Alcatel-Lucent iSFP-GIG-T Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-GB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/20220810143326skduxr.jpg)
![Alcatel-Lucent iSFP-GIG-T Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-GB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/202301051821216tiaol.jpg)
![Alcatel-Lucent iSFP-GIG-T Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-GB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/2022081211472475pqlp.jpg)
Alcatel-Lucent iSFP-GIG-T Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Transceiver Module
#15016
#15016
33,32 € (Incl. VAT)
FS P/N: SFP-GB-GE-T
4.6K Sold
671 Reviews
10 Questions
Transceiver Models:
7237 in DE Warehouse, Get it by 12 Jul, 2024
394 in Global Warehouse, Get it by 25 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Alcatel-Lucent iSFP-GIG-T Compatible 10/100/1000BASE-T SFP SGMII Transceiver Module (Copper, 100m, RJ-45)
Specifications
Alcatel-Lucent Compatible
iSFP-GIG-T
Vendor Name
FS
Form Factor
SFP SGMII
Max. Data Rate
1000Mbps
Media
Cat 6/Cat 6a
Max. Cable Distance
100m
Connector
RJ-45
Rx LOS
NO
DOM Support
No
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, IEEE STD 802.3
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202305101003595539wq.jpg)
Features
1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202308311207164hh9o7.jpg)
Flexible Local Area Network Deployment
It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Data Rate | 1000Mbps | 10/100/1000Mbps | 1000Mbps | 10/100/1000Mbps | 100/1000Mbps |
Rx LOS | NO | NO | NO | YES | YES |
Temperature Range | 0 to 70°C (32 to 158°F) | 0 to 70°C (32 to 158°F) | -40 to 85°C (-40 to 185°F) | -40 to 85°C (-40 to 185°F) | 0 to 70°C (32 to 158°F) |
Power Consumption | 1.2W | 1.2W | 1.2W | 1.2W | 1.2W |
Videos
Questions & Answers
Ask a question
All (10)Application (2)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
579
68
24
0
0
S***l
United States
May 20, 2024
We are using these transceivers with Cisco 9200L switches. They work without any issues and cost 11% (yes, almost 10 times less) as much as we were quoted for the Cisco OEM transceivers.
Verified Purchase
Helpful 0
Comment 0N***r
Hungary
January 25, 2024
High quality, works as expected, but on a bit high temperature.
Verified Purchase
Helpful 0
Comment 0M***u
Canada
September 08, 2023
Working perfectly!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed