H3C compatible SFP+ transceiver supports up to 80km link lengths over SMF via an LC duplex connector. This transceiver is compliant with IEEE Std 802.3by, SFF-8431, SFF-8432, SFF-8402, SFF-8472, SFF-8024. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472.
The SFP-10GZR-55-I is for industrial operating temperature range and can work in harsh industrial environments, such as telecommunication, data processing and management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.
![H3C Compatible SFP+ 10GBASE-ZR 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GZR-55-I.](https://resource.fs.com/mall/products/800x800/150108.main.jpeg)
Click to open expanded view
![H3C Compatible SFP+ 10GBASE-ZR 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GZR-55-I.](https://resource.fs.com/mall/products/60x60/150108.main.jpeg)
![H3C Compatible SFP+ 10GBASE-ZR 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GZR-55-I.](https://resource.fs.com/mall/products/60x60/150108.B.jpeg)
![H3C Compatible SFP+ 10GBASE-ZR 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GZR-55-I.](https://resource.fs.com/mall/products/60x60/150108.C.jpeg)
![H3C Compatible SFP+ 10GBASE-ZR 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GZR-55-I.](https://resource.fs.com/mall/products/60x60/150108.D.jpeg)
![H3C Compatible SFP+ 10GBASE-ZR 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP-10GZR-55-I.](https://resource.fs.com/mall/products/60x60/150108.E.jpeg)
H3C Compatible SFP+ 10GBASE-ZR 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)
#150108
#150108
320,11 € (Incl. VAT)
FS P/N: SFP-10GZR-55-I
6 Sold
10 Reviews
2 Questions
Transceiver Models:
69 in Global Warehouse, Get it by 24 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
H3C Compatible 10GBASE-ZR SFP+ Transceiver Module (SMF, 1550nm, 80km, LC, Industrial, DOM)
Specifications
Part Number
SFP-10GZR-55-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
0~5dBm
Receiver Sensitivity
<-23dBm
Powerbudget
23dB
Receiver Overload
-8dBm
Power Consumption
≤2W
Extinction Ratio
>7.5dB
Core Size
9/125µm
Modulation
NRZ
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE Std 802.3by, SFF-8402, SFF-8432, SFF-8472, SFF-8431, SFF-8024
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20190614/20190614183559_733.jpg)
Features
10G Connectivity for Data Center
Featured with 2W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202307251550021bk3yj.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Data Rate (Max) | 11.3Gbps | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps |
Wavelength | 1550nm | 850nm | 1310nm | — | — | 850nm |
Cable Distance (Max) | 80km | 300m@OM3 400m@OM4 | 220m@OM3 300m@SMF | 30m | 80m | 300m@OM3 400m@OM4 |
Cable Type | SMF | MMF | MMF/SMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF |
TX Power | 0~5dBm | -7.3~-1dBm | -6.5~-0.5dBm | — | — | -7.3~-1dBm |
Receiver Sensitivity | <-23dBm | <-11.1dBm | < -8.4dBm | — | — | <-11.1dBm |
Power Consumption | <1.5W | ≤0.6W (Typical) | <1W | <1W | <2.5W | ≤0.6W (Typical) |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C |
Questions & Answers
Ask a question
All (2)Parameter (2)Power Consumption (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
10
0
0
0
0
A***e
Belgium
May 13, 2023
I ordered my goods through your website and one day later they are already delivered. So you delivered the goods from your German warehouse to a Belgian location in one day … and that’s without asking for a faster delivery. That’s amazing these days. You guys know what you’re doing. I'm gonna change de initials of FS into Fast Service.
Verified Purchase
Helpful 1
Comment 0P***e
United States
April 08, 2023
I wanted to let you know how happy I am with your products!! I’ve successfully set up my new modules, and I’m up and running at the fastest speeds I’ve ever had!
Verified Purchase
Helpful 1
Comment 0F***i
United States
March 05, 2023
Good news! I got the parcel today and all is well! I’m officially operating at 10Gb! You’ve got some fantastic products and unbeatable customer service.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed