The SC9400-48F-E Ethernet line card supports 48x 1G SFP, offering line-rate forwarding from all ports.
![SC9400-48F-E, 48-Port 1Gb SFP Line Card for Enterprise Chassis Switch SC9405 This picture is about SC9400-48F-E.](https://resource.fs.com/mall/1G-10G-Switches/800x800/20220602180701_194_149850.jpg)
Click to open expanded view
![SC9400-48F-E, 48-Port 1Gb SFP Line Card for Enterprise Chassis Switch SC9405 This picture is about SC9400-48F-E.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220602180701_194_149850.jpg)
![SC9400-48F-E, 48-Port 1Gb SFP Line Card for Enterprise Chassis Switch SC9405 This picture is about SC9400-48F-E.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220602180705_753_149850.jpg)
![SC9400-48F-E, 48-Port 1Gb SFP Line Card for Enterprise Chassis Switch SC9405 This picture is about SC9400-48F-E.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220602180708_199_149850.jpg)
![SC9400-48F-E, 48-Port 1Gb SFP Line Card for Enterprise Chassis Switch SC9405 This picture is about SC9400-48F-E.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220602180710_522_149850.jpg)
![SC9400-48F-E, 48-Port 1Gb SFP Line Card for Enterprise Chassis Switch SC9405 This picture is about SC9400-48F-E.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220602180713_838_149850.jpg)
SC9400-48F-E, 48-Port 1Gb SFP Line Card for Enterprise Chassis Switch SC9405
#149850
#149850
3.554,53 € (Incl. VAT)
FS P/N: SC9400-48F-E
21 Sold
6 Reviews
10 Questions
Models:
8 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
48-Port 1Gb SFP Line Card for Enterprise Switch SC9405
Specifications
Ports
48x 1G SFP
Matching Switch Chassis
SC9405
Hot Swappable
Support
Switch Chip
BCM56376
Dimensions (HxWxD)
1.58''x16.22''x15.35'' (40.16x412x390mm)
Weight
7.05 lbs (3.2kg)
Operating Temperature
0 to 50°C (32 to 122°F)
Storage Temperature
-40 to 70°C (-40 to 158°F)
Operating Humidity
5% to 95% (Non-condensing)
Max. Power Consumption
<95W
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240615110856x4n32m.jpg)
Features
High-Density Ports Meet Diverse Network Needs
Fixed-configuration line card with 48 ports. All ports can operate at 1-Gbps speeds.
Port Combination with Switch Chassis and Engines
![](https://resource.fs.com/mall/fs_scene_images/20230602164148tmihyh.jpg)
Procedure to Install the Line Card
The entire installation process can be completed in one minute without any tools.
Unscrew the captive screw and remove the filler card
Insert the line card and close the ejector lever
Questions & Answers
Ask a question
All (10)Ports (2)Stacking (2)Compatibility (1)License (1)Matching Chassis (1)Power Consumption (1)Visio Stencils (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
0
0
0
0
H***e
Australia
June 12, 2023
These line cards are an excellent addition to any modern network, offering impressive throughput and low latency.
Verified Purchase
Helpful 1
Comment 0M***z
United States
June 05, 2023
The line cards of the modular switch are top-notch and provide exceptional performance and reliability.
Verified Purchase
Helpful 2
Comment 0P***r
Singapore
May 08, 2023
The line cards are easy to install and configure, making them a great choice for IT professionals of all skill levels.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed