FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5850-24XMG.
01:29
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about S5850-24XMG.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

S5850-24XMG, 24-Port Ethernet L3 Switch, 24 x 10GBASE-T/Multi-Gigabit, with 2 x 100Gb QSFP28, Support MPLS&MLAG

Hot #149747
Hot #149747

MLAG VXLAN EVPN BGP OSPF

2.722,72 € (Incl. VAT)
FS P/N: S5850-24XMG
884 Sold
22 Reviews
40 Questions
Models:
29 in DE Warehouse, Get it by 11 Sep, 2024
21 in Global Warehouse, Get it by 9 Sep, 2024
5 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

S5850-24XMG, 24-Port Ethernet L3 Switch, 24 x 10GBASE-T, with 2 x 100Gb QSFP28, Support MPLS&MLAG

S5850-24XMG features an advanced hardware design combined with 24x 10/100/1000M/2.5G/5G/10GBASE-T ports and 2x 100Gb ports. This 10GBASE-T switch offers backwards compatibility with installed Ethernet cabling and standard RJ-45 connectors. The switch comes with the complete system software with comprehensive protocols and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks.

Offering high performance, high port density, low latency, enhanced security, and support for uninterruptible services MLAG, the S5850-24XMG is well-suited to the core and aggregation layers for next-generation enterprise, Wi-Fi 6/6E access, high-end wiring closets, and network edge deployments. Ideal for corporate office and campus network scenarios, it delivers reliable, efficient connectivity.

Specifications
Ports
24x 10/100/1000M/2.5G/5G/10GBASE-T | 2x 100G QSFP28
Switching Capacity
880 Gbps
MAC Address
98K
Forwarding Rate
654 Mpps
Latency
0.66μs
Packet Buffer
9MB
Number of VLANs
4K
Flash Memory
8GB EMMC(OS) 4MB SPI Flash(Boot)
ARP Table
12288
RAM
2GB
Jumbo Frame
9,600
Power Supply
2 (1+1 Redundancy) Hot-swappable
MTBF
>90,000 Hours
Fan Number
4 (2+2 Redundancy) Hot-swappable
IPv6 routes
4096
Airflow
Front-to-Back
IPv4 routes
56K
RAM
2GB
Max. Power Consumption
110W
Input Voltage
100-240Vac, 50/60Hz, -36 -72Vdc
Operating Temperature
0 to 45ºC (32 to 113°F)
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
10G Core and Aggregation Switch with 100G Ports
10G ports for access switch or servers, 100G ports for core switches.
880 Gbps
Switching Capacity
654 Mpps
Forwarding Rate
Layer 3
Layer Type
1+1 Hot-Swappable Power Supplies and 2+2 Smart Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks. (Requires an advanced license LIC-FIX-MA)

VXLAN-BGP-EVPN Achieves Arbitrary Migration of Virtual Machines

VXLAN-BGP-EVPN automatically discovers and establishes tunnels, enabling unrestricted and seamless migration of data center virtual machines with no user perception. (Requires an advanced license LIC-FIX-MA)

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI
Monitoring
SNMP, RMON, sFlow
Automated configuration
RPC-API
RJ45 Ports
24x 10GBASE-T
24x 1000BASE-T
48x 10GBASE-T
48x 1000BASE-T
SFP+ Ports
24x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
2x 100G QSFP28
2x 40G QSFP+
16x 25G SFP28
4x 40G QSFP+
PoE+ Ports
Management Layer
L3
L3
L3
L3
L3
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yes
yes
yes
yes
yes
Static Routing, RIP, OSPF, IPv6 support
yes
yes
yes
yes
yes
1+1 Hot-swappable Power Supplies
yes
yes
yes
yes
yes
Questions & Answers
Ask a question
All (40)Unanswered Question (1)Product Recommendation (7)MLAG (4)License (3)Accessories (2)Devices Connection (2)Product Comparison (2)VLAN (2)Application (1)Battery (1)Management (1)Noise Figure (1)Port Configuration (1)Port Rate (1)Power Consumption (1)Power Supply (1)SNMP (1)Solutions (1)
Customer Reviews
Write a review
(undefined reviews)
    5.0
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    22
    0
    0
    0
    0

    L***r

    United States

    December 18, 2023
    5.0
    This switch is equipped with redundant power supplies. When one of the power modules fails, the other power module can quickly take over its business and maintain the stability of network transmission performance. This is very important to me.
    Verified Purchase
    Helpful 5
    Comment 0

    R***l

    Germany

    November 06, 2023
    5.0
    Nice switch. I wanted a switch that supports IPv6 and and my sales managers recomended it, which fits the requirements well.
    Verified Purchase
    Helpful 2
    Comment 0

    T***n

    United States

    October 21, 2023
    5.0
    I need a 10G switch with 48 ports for my lab. My account manager recommended me buy this. It is working well now.
    Verified Purchase
    Helpful 2
    Comment 0
    See all reviews
    Resources
    Recently Viewed