![Cisco X2-10GB-LRM Compatible X2 10GBASE-LRM 1310nm 220m DOM Duplex SC MMF Optical Transceiver Module This picture is about X2-10GSR-31.](https://resource.fs.com/mall/products/550x550/14942.main.jpg)
Click to open expanded view
![Cisco X2-10GB-LRM Compatible X2 10GBASE-LRM 1310nm 220m DOM Duplex SC MMF Optical Transceiver Module This picture is about X2-10GSR-31.](https://resource.fs.com/mall/products/60x60/14942.main.jpg)
![Cisco X2-10GB-LRM Compatible X2 10GBASE-LRM 1310nm 220m DOM Duplex SC MMF Optical Transceiver Module This picture is about X2-10GSR-31.](https://resource.fs.com/mall/products/60x60/14942.B.jpg)
![Cisco X2-10GB-LRM Compatible X2 10GBASE-LRM 1310nm 220m DOM Duplex SC MMF Optical Transceiver Module This picture is about X2-10GSR-31.](https://resource.fs.com/mall/products/60x60/14942.C.jpg)
![Cisco X2-10GB-LRM Compatible X2 10GBASE-LRM 1310nm 220m DOM Duplex SC MMF Optical Transceiver Module This picture is about X2-10GSR-31.](https://resource.fs.com/mall/products/60x60/14942.D.jpg)
![Cisco X2-10GB-LRM Compatible X2 10GBASE-LRM 1310nm 220m DOM Duplex SC MMF Optical Transceiver Module This picture is about X2-10GSR-31.](https://resource.fs.com/mall/products/60x60/14942.E.jpg)
![Cisco X2-10GB-LRM Compatible X2 10GBASE-LRM 1310nm 220m DOM Duplex SC MMF Optical Transceiver Module This picture is about X2-10GSR-31.](https://resource.fs.com/mall/products/60x60/14942.F.jpg)
Cisco X2-10GB-LRM Compatible X2 10GBASE-LRM 1310nm 220m DOM Duplex SC MMF Optical Transceiver Module
#14942
#14942
236,81 € (Incl. VAT)
FS P/N: X2-10GSR-31
84 Sold
7 Reviews
1 Question
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco X2-10GB-LRM Compatible 10GBASE-LRM X2 Transceiver Module (MMF, 1310nm, 220m, SC, DOM)
Specifications
Cisco Compatible
X2-10GB-LRM
Vendor Name
FS.COM
Form Factor
X2
Max Data Rate
10Gbps
Wavelength
1310nm
Max Cable Distance
220m
Connector
SC duplex
Optical Components
FP 1310nm
Media
MMF
DOM Support
YES
TX Power
-6.5~-0.5dBm
Receiver Sensitivity
< -14.4dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
1
0
0
0
P***k
United States
January 12, 2017
Shipping and Prices were great. Had exactly what I was looking for. The module was well as described on their website. No surprises.
Verified Purchase
Helpful 0
Comment 0W***w
United States
December 30, 2016
Fiberstore has never failed to be anything other than excellent in the last 3 years I have ordered from them. I think they will win a better reputation in the near future!
Verified Purchase
Helpful 0
Comment 0E***c
United States
October 20, 2016
Thanks for the QUICK service! Fiberstore took care of Me.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed