FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about PLC-1128-AB-90-SCU-15.
This picture is about PLC-1128-AB-90-SCU-15.
This picture is about PLC-1128-AB-90-SCU-15.
This picture is about PLC-1128-AB-90-SCU-15.
This picture is about PLC-1128-AB-90-SCU-15.
This picture is about PLC-1128-AB-90-SCU-15.
This picture is about PLC-1128-AB-90-SCU-15.
This picture is about PLC-1128-AB-90-SCU-15.

1 x 128 PLC Fiber Splitter, Splice/Pigtailed ABS Module, 2.0mm, SC/UPC, Singlemode

#149183
#149183

Symmetrical ≤24dB IL ≤0.3dB PDL Optical Distribution Boxes Racks

677,11 € (Incl. VAT)
FS P/N: PLC-1128-AB-90-SCU-15
2 Sold
1 Review
3 Questions
Pre-order, Ship by 7 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry

1x 128 PLC Fiber Splitter, Splice/Pigtailed ABS Module, 2.0mm, SC/UPC, Singlemode

Planar lightwave circuit (PLC) splitter is a type of optical power management device that is fabricated using silica optical waveguide technology to distribute optical signals from Central Office (CO) to multiple premise locations. PLC splitters are commonly found in PON(Passive Optical Networks), Datacom, LAN(Local Area Networks), CATV(Cable TV), LCP(Local Convergence Points), FTTx, and more applications, suitable for communication, medical, bank, building, large Office buildings, offices and other places with high-quality network requirements. Pigtailed ABS splitter is most commonly used to provide full protection for internal optics and cables. It is mainly used for the connection of outdoor optical distribution boxes or network cabinets, facilitating the organization and maintenance of optical fiber connections, thereby enhancing work efficiency.

Specifications
Package Style
ABS Module
Configuration Type
1x 128
Fiber Grade
G.657A1
Fiber Mode
Singlemode
Connector Type
SC/UPC
Split Ratio
Symmetrical
Input/Output Fiber Diameter
2.0mm
Input/Output Fiber Length
1.5m
Insertion Loss
≤ 24dB
Return Loss
≥ 50dB
Loss Uniformity
≤ 3.0dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.3dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.5dB
Operating Bandwidth
1260~1650nm
Steel Tube Dimensions (HxWxD)
0.71"x4.49"x5.51"(18x114x140mm)
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Premium Fiber Splitter Guarantees Stable Transmission

With compact structure and bending insensitive cables, the ABS Module Splitter takes less distortion during use, which ensures reliable optical transmission.

Bend Insensitive Fiber

G.657A1 cables with 10mm min.bend radius allow tighter or bending cable routing.

Nano-zirconia Ceramic Ferrules

Nano-zirconia ceramic ferrules provide 24.0dB max.IL and 50dB min.RL.

SC/UPC Connectors

The fibers contain SC/UPC connectors for plug and play, no need to splice.

Uniform Distribution of Optical Signal

PLC splitters enable the transmission power at each splitter output port to be the same, which simplifies the network design and reduces the costs.

Widely Used in FTTX Projects and Data Communication Centers

Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers.

Package Style
ABS Module
ABS Module
ABS Module
ABS Module
ABS Module
Configuration Type
1x 128
1x 2
1x 4
1x 16
1x 32
Fiber Grade
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Connector Type
SC/UPC
SC/APC
SC/APC
SC/APC
SC/APC
Fiber Type
Bunch
Bunch
Bunch
Bunch
Bunch
Input/Output Fiber Diameter
2.0mm
2.0mm
2.0mm
2.0mm
2.0mm
Input/Output Fiber Length
1.5m
1.5m
1.5m
1.5m
1.5m
Insertion Loss
≤ 24dB
≤ 4.1dB
≤ 7.4dB
≤ 13.8dB
≤ 16.9dB
Return Loss
≥ 50dB
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
Polarization Dependent Loss(PDL)
≤ 0.3dB
≤ 0.2dB
≤ 0.2dB
≤ 0.3dB
≤ 0.3dB
Loss Uniformity
≤ 3.0dB
≤ 0.4dB
≤ 0.6dB
≤ 1.2dB
≤ 1.5dB
Dimensions (HxWxD)
0.71"x4.49"x5.51"(18x114x140mm)
0.39"x3.94"x3.15" (10x100x80mm)
0.39"x3.94"x3.15" (10x100x80mm)
0.71"x4.72"x3.15" (18x120x80mm)
0.71"x4.72"x3.15" (18x120x80mm)
Questions & Answers
Ask a question
All (3)Installation (1)Length (1)Power (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

N***n

United States

June 16, 2022
5.0
I do appreciate the quick responses from you and your team. Excellent customer service!
Verified Purchase
Helpful 4
Comment 0
See all reviews
Resources
Recently Viewed