FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 10GLRL-HU-1.
This picture is about 10GLRL-HU-2.
This picture is about 10GLRL-HU-1.
This picture is about 10GLRL-HU-1.
This picture is about 10GLRL-HU-1.
This picture is about 10GLRL-HU-1.
This picture is about .
This picture is about .
This picture is about 10GLRL-HU-1.
This picture is about 10GLRL-HU-2.
This picture is about 10GLRL-HU-1.
This picture is about 10GLRL-HU-1.
This picture is about 10GLRL-HU-1.
This picture is about 10GLRL-HU-1.
This picture is about .
This picture is about .

HW 02312UUG Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module

Hot #14905
Hot #14905

Semtech DFB ≤1W Duplex LC SMF

32,13 € (Incl. VAT)
FS P/N: SFP-10GLR-31
36K Sold
1.7K Reviews
8 Questions
26677 in DE Warehouse, Get it by 19 Sep, 2024
4705 in Global Warehouse, Get it by 2 Oct, 2024
220 in Transit, Get it by 6 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange

HW 02312UUG Compatible 10GBASE-LR SFP+ Transceiver Module (SMF, 1310nm, 10km, LC, DOM)

HW 02312UUG compatible SFP+ transceiver supports up to 10km link lengths over LC duplex SMF fiber. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, enterprise wiring closet, service provider transport application, Radio & Baseband Unit, etc.

Specifications
HW Compatible
02312UUG
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-8.2~0.5dBm
Receiver Sensitivity
<-14.4dBm
Power Budget
6.2dB
Receiver Overload
0.5dBm
Power Consumption
≤1W
Extinction Ratio
>3.5dB
Core Size
9/125µm
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432, SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Leading Performance and Quality for 10G
Built-in Semtech Chip, the SFP 10G transceiver offers high-performance,
and low-power in 10G links.
Semtech Chip
Stable Transmission
≤32W
Low Power Consumption
Multi-rate
Wider Applicability
Tailored Excellence with TO-Can Package

["Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, ideal for telecom and data center applications."]

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network

The transceiver can be reconfigured by FS BOX to work with different brands, offering flexible and customizable connectivity options for diverse network environments.

Data Rate (Max)
10Gbps
10Gbps
10Gbps
10Gbps
1/10Gbps
10Gbps
Wavelength
1310nm
850nm
850nm
1310nm
Cable Distance (Max)
10km
30m
80m
300m@OM3
400m@OM4
300m@OM3
400m@OM4
220m@OM3
300m@SMF
Cable Type
SMF
Cat6A/Cat7 or Better
Cat6A/Cat7 or Better
MMF
MMF
MMF/SMF
TX Power
-8.2~-0.5dBm
-7.3~-1dBm
-7.3~-1dBm
-6.5~-0.5dBm
Receiver Sensitivity
<-14.4dBm
<-11.1dBm
<-11.1dBm
< -8.4dBm
Power Consumption
<1W
<2.5W
<1.8W
≤0.6W (Typical)
≤0.6W (Typical)
<1W
Operating Temperature
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    1505
    189
    70
    1
    1

    M***k

    Bosnia and Herzegovina

    August 14, 2024
    5.0
    Superb quality and price
    Verified Purchase
    Helpful 0
    Comment 0

    B***g

    Netherlands

    May 20, 2024
    5.0
    Quick delivery, good quality
    Works perfectly with non fs switches and Nics
    Verified Purchase
    Helpful 0
    Comment 0

    A***i

    United Arab Emirates

    May 12, 2024
    5.0
    Everything was fine and smooth in the ordering process.
    I hope to find the same regarding the technical quality of the items
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed