Dell Force10 Networks GP-10GSFP-1L compatible SFP+ transceiver supports up to 10km link lengths over LC duplex SMF fiber. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, enterprise wiring closet, service provider transport application, Radio & Baseband Unit, etc.
![Dell Force10 Networks GP-10GSFP-1L Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/20230802111221mbxc6d.jpg)
Click to open expanded view
![Dell Force10 Networks GP-10GSFP-1L Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20230802111221mbxc6d.jpg)
![Dell Force10 Networks GP-10GSFP-1L Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20230802111221r1hk4l.jpg)
![Dell Force10 Networks GP-10GSFP-1L Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20230801180953vb6hvk.jpg)
![Dell Force10 Networks GP-10GSFP-1L Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/202308021112218kpj1x.jpg)
![Dell Force10 Networks GP-10GSFP-1L Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20230801180953appjma.jpg)
![Dell Force10 Networks GP-10GSFP-1L Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/202308011809539jy4wo.jpg)
![Dell Force10 Networks GP-10GSFP-1L Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/products/60x60/15487.F.jpg)
![Dell Force10 Networks GP-10GSFP-1L Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20230802104312a4hd1k.jpg)
Dell Force10 Networks GP-10GSFP-1L Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module
#35625
#35625
32,13 € (Incl. VAT)
FS P/N: SFP-10GLR-31
2.5K Sold
1.7K Reviews
8 Questions
Transceiver Models:
Compatible:
More +
23064 in DE Warehouse, Get it by 2 Aug, 2024
2651 in Global Warehouse, Get it by 14 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell Force10 Networks GP-10GSFP-1L Compatible 10GBASE-LR SFP+ Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Dell Force10 Networks Compatible
GP-10GSFP-1L
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-8.2~0.5dBm
Receiver Sensitivity
<-14.4dBm
Powerbudget
6.2dB
Receiver Overload
0.5dBm
Power Consumption
≤1W
Extinction Ratio
>3.5dB
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432, SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240529152624lyo2xp.jpg)
Features
10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/2023062615410439ygg1.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps | 10Gbps |
Wavelength | 1310nm | — | — | 850nm | 850nm | 1310nm |
Cable Distance (Max) | 10km | 30m | 80m | 300m@OM3 400m@OM4 | 300m@OM3 400m@OM4 | 220m@OM3 300m@SMF |
Cable Type | SMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF | MMF | MMF/SMF |
TX Power | -8.2~-0.5dBm | — | — | -7.3~-1dBm | -7.3~-1dBm | -6.5~-0.5dBm |
Receiver Sensitivity | <-14.4dBm | — | — | <-11.1dBm | <-11.1dBm | < -8.4dBm |
Power Consumption | <1W | <2.5W | <1.8W | ≤0.6W (Typical) | ≤0.6W (Typical) | <1W |
Operating Temperature | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C |
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1504
189
70
1
1
B***g
Netherlands
May 20, 2024
Quick delivery, good quality
Works perfectly with non fs switches and Nics
Works perfectly with non fs switches and Nics
Verified Purchase
Helpful 0
Comment 0A***i
United Arab Emirates
May 12, 2024
Everything was fine and smooth in the ordering process.
I hope to find the same regarding the technical quality of the items
I hope to find the same regarding the technical quality of the items
Verified Purchase
Helpful 0
Comment 0D***m
Canada
February 23, 2024
The sales rep Era Liu was very helpful and provide update status often, will definitely refer others to order from FS
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed