FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about g.
This picture is about g.
This picture is about g.
This picture is about g.
This picture is about g.
This picture is about g.
This picture is about g.
This picture is about g.
This picture is about g.
This picture is about g.

Customized 200G QSFP56 Active Direct Attach Copper Twinax Cable

#148862
#148862

≤1.5W 33mm/40mm/44.5mm 30AWG/28AWG/26AWG Twinax

214,20 € (Incl. VAT)
FS P/N: QSFP-200G-ACxxx
0 Sold
8 Reviews
2 Questions
Cable Length:
3m (10ft)
Compatible Brands:
NVIDIA (InfiniBand)
Device Number:
78 in Global Warehouse, Get it by 4 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

200G QSFP56 DAC Twinax Cable (Customized length, Active, QSFP56 to QSFP56)

The FS for Mellanox 200G QSFP56 Active Direct Attach Copper Twinax Cable is designed for use in 200GBASE Ethernet. This cable is compliant with IEEE 802.3cd by Ethernet standard and QSFP MSA Compliant. Each QSFP56 connector comprises an EEPROM providing product information which can be read by the host system.
They are suitable for very short links and offer a cost-effective way to establish a 200G-Gigabit link between QSFP56-200G ports of switches/routers/servers/storages within racks and across adjacent racks.


Note: The FS P/N is changed from Q56-ACxx to QSFP-200G-ACxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-200G-ACxxx
Vendor Name
FS
Form Factor
QSFP56 to QSFP56
Max Data Rate
200Gbps
Media
Copper
Cable Type
Active Twinax
Cable Length
Customized
Wire AWG
30AWG for 3m, 28AWG for 5m, 26AWG for 7m
Minimum Bend Radius
33mm for 3m, 40mm for 5m, 44.5mm for 7m
Power Consumption
≤1.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, SFF-8665, SFF-8679, SFF-8636
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
8
0
0
0
0

U***a

United States

October 02, 2023
5.0
I'm pleased to inform you that I received the delivery yesterday. Your arrangement is greatly appreciated. Thank you once again for your excellent service.
Verified Purchase
Helpful 0
Comment 0

U***a

United States

September 26, 2023
5.0
Returned home. Installed the hardware and the FS DACS cable. All Good! Everything works!
Verified Purchase
Helpful 0
Comment 0

E***r

United States

September 20, 2023
5.0
Everything fine with last order. Packing and quality as we expect!
Verified Purchase
Helpful 4
Comment 0
See all reviews
Resources
Recently Viewed