FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 200G HDR QSFP56 Active Direct Attach Copper Twinax Cable Overall Introduction | FS.
00:49
This picture is about QSFP-200G-AC03.
This picture is about QSFP-200G-AC03.
This picture is about QSFP-200G-AC03.
This picture is about QSFP-200G-AC03.
This picture is about QSFP-200G-AC03.
This picture is about 200G HDR QSFP56 Active Direct Attach Copper Twinax Cable Overall Introduction | FS.
This picture is about QSFP-200G-AC03.
This picture is about QSFP-200G-AC03.
This picture is about QSFP-200G-AC03.
This picture is about QSFP-200G-AC03.
This picture is about QSFP-200G-AC03.

3m (10ft) NVIDIA InfiniBand MCA1J00-H003E Compatible 200G HDR QSFP56 Active Direct Attach Copper Twinax Cable for QM8790/8700 Switches and ConnectX-6 HCA

#148856
#148856

IB 200G HDR DAC ≤1.5W 33mm Twinax

214,20 € (Incl. VAT)
FS P/N: QSFP-200G-AC03
448 Sold
8 Reviews
1 Question
Length:
80 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
PicOS® for H100 InfiniBand
High-performance, scalability, and security for HPC
Learn more
IB
IB Modules Solution Overview
Explore InfiniBand transceivers and cables for GPU-accelerated computing.
Learn more

NVIDIA InfiniBand MCA1J00-H003E Compatible 200G QSFP56 DAC Twinax Cable (3-meter, Active, QSFP56 to QSFP56, 30AWG)

The NVIDIA InfiniBand MCA1J00-H003E is an 200Gb/s QSFP56 to 200Gb/s QSFP56 Direct Attached Copper cable. Using the Quad Small Form Factor Pluggable 56 (QSFP56) and contains four high-speed electrical copper pairs, each operating at data rates of up to 50Gb/s. This cable is compliant with QSFP56 MSA (Multi-Source Agreement) and IEEE 802.3cd standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.


Note: The FS P/N is changed from Q56-AC03 to QSFP-200G-AC03, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MCA1J00-H003E
Vendor Name
FS
Form Factor
QSFP56 to QSFP56
Max Data Rate
200Gbps
Cable Length
3m (10ft)
Wire AWG
30AWG
Minimum Bend Radius
33mm
Power Consumption
≤1.5W
Cable Type
Active Twinax
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, SFF-8665, QSFP MSA, SFF-8679, SFF-8636, InfiniBand HDR

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 200-Gigabit link between QSFP56-200G ports within racks and across adjacent racks.
<1.5W
Lower Power Consumption
Copper Cable
to Save OPEX
33mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Flexible Deployment

This cable offers versatile and adaptable deployment options, supporting a capacity of 200G. It can be smoothly connected to a wide range of devices within your network.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
8
0
0
0
0

U***a

United States

October 02, 2023
5.0
I'm pleased to inform you that I received the delivery yesterday. Your arrangement is greatly appreciated. Thank you once again for your excellent service.
Verified Purchase
Helpful 0
Comment 0

U***a

United States

September 26, 2023
5.0
Returned home. Installed the hardware and the FS DACS cable. All Good! Everything works!
Verified Purchase
Helpful 0
Comment 0

E***r

United States

September 20, 2023
5.0
Everything fine with last order. Packing and quality as we expect!
Verified Purchase
Helpful 4
Comment 0
See all reviews
Resources
Recently Viewed