FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.

Customized 100G QSFP28 Active Direct Attach Copper Twinax Cable

#148790
#148790

≤1.5W 33mm/40mm/44.5mm 30AWG/28AWG/26AWG Twinax

148,75 € (Incl. VAT)
FS P/N: QSFP-100G-ACxxx
0 Sold
0 Review
0 Question
Cable Length:
1m (3ft)
Compatible Brands:
Cisco
Device Number:
12 in DE Warehouse, Get it by 20 Sep, 2024
42 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

100G QSFP28 DAC Twinax Cable (Customized length, Active, QSFP28 to QSFP28)

The 100G QSFP28 Active Direct Attach Copper Twinax Cable is designed for use in 100GBASE Ethernet. This cable is compliant with SFF-8665, RoHS2, QSFP28 MSA Compliant. Each QSFP28 connector comprises an EEPROM providing product information which can be read by the host system. They are suitable for very short links and offer a cost-effective way to establish a 100Gigabit link between QSFP28-100G ports of switches/routers within racks and across adjacent racks.
Note: The FS P/N is changed from Q28-ACxx to QSFP-100G-ACxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-100G-ACxxx
Vendor Name
FS
Form Factor
QSFP28 to QSFP28
Max Data Rate
100Gbps
Media
Copper
Cable Type
Active Twinax
Cable Length
Customized
Wire AWG
30AWG for 1~2m
28AWG for 5m
26AWG for 7~9m
Minimum Bend Radius
33mm for 1~2m
40mm for 5m
44.5mm for 7~9m
Power Consumption
≤1.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP28 MSA, SFF-8665
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed