FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QSFP-100G-AC01.
This picture is about QSFP-100G-AC01.
This picture is about QSFP-100G-AC01.
This picture is about QSFP-100G-AC01.
This picture is about QSFP-100G-AC01.
This picture is about QSFP-100G-AC01.
This picture is about QSFP-100G-AC01.
This picture is about QSFP-100G-AC01.
This picture is about QSFP-100G-AC01.
This picture is about QSFP-100G-AC01.

1m (3ft) Juniper Networks Compatible 100G QSFP28 Active Direct Attach Copper Twinax Cable

#148747
#148747

≤1.5W 33mm 30AWG Twinax

148,75 € (Incl. VAT)
FS P/N: QSFP-100G-AC01
54 Sold
6 Reviews
2 Questions
12 in DE Warehouse, Get it by 10 Sep, 2024
42 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Juniper Compatible 100G QSFP28 DAC Twinax Cable (1-meter, Active, QSFP28 to QSFP28, 30AWG)

The Juniper compatible 100G QSFP28 Active Direct Attach Copper Twinax Cable is designed for use in 100GBASE Ethernet. This cable is compliant with SFF-8665, RoHS2, QSFP28 MSA Compliant. Each QSFP28 connector comprises an EEPROM providing product information which can be read by the host system. They are suitable for very short links and offer a cost-effective way to establish a 100Gigabit link between QSFP28-100G ports of switches/routers within racks and across adjacent racks.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.
Note: The FS P/N is changed from Q28-AC01 to QSFP-100G-AC01, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-100G-AC01
Vendor Name
FS
Form Factor
QSFP28 to QSFP28
Max Data Rate
100Gbps
Media
Copper
Cable Type
Active Twinax
Cable Length
1m (3ft)
Wire AWG
30AWG
Minimum Bend Radius
33mm
Power Consumption
≤1.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP28 MSA, SFF-8665
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 100-Gigabit link between QSFP-100G ports within racks and across adjacent racks.
≤1.5W
Lower Power Consumption
Copper Cable
to Save OPEX
33mm Minimum
Bend Radius for Easy Cabling
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Flexible Deployment

This cable offers versatile and adaptable deployment options, supporting a capacity of 100G. It can be smoothly connected to a wide range of devices within your network.

Easy Plug-and-Play

This cable offers hot pluggable functionality for enhanced uptime and improved serviceability. It's compliant with the industry-standard QSFP28 MSA, ensuring compatibility across various devices and systems.

Cable Type
Active Direct Attach Copper
Passive Direct Attach Copper
Active Optical Cable
Max Data Rate
100Gbps
100Gbps
100Gbps
Connector Type
QSFP28 to QSFP28
QSFP28 to QSFP28
QSFP28 to QSFP28
Power Consumption
≤1.5W
≤0.5W
<2.2W
Cable Length
1-9m (3ft-29ft)
0.5-5m (2ft-16ft)
0.5-30m (2ft-98ft)
Wire AWG
26-30AWG
26-30AWG
/
Minimum Bend Radius
33-44.5mm
33-46mm
30mm
Media
Copper
Copper
Optic Fiber
Jacket Material
PVC (OFNR)
PVC (OFNR)
OFNP
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

R***y

United States

December 12, 2023
5.0
I'm really happy with how well this cable works with my networking equipment. Everything just seamlessly connects without any issues.
Verified Purchase
Helpful 2
Comment 0

R***d

United States

December 04, 2023
5.0
It provides reliable and efficient data transmission, meeting all my networking needs.
Verified Purchase
Helpful 1
Comment 0

B***s

United States

December 01, 2023
5.0
Five stars all the way for this cable. It has proven to be a reliable and efficient solution.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed