The 25G SFP28 Active Direct Attach Copper Twinax Cable is designed for use in 25GBASE Ethernet. This cable is compliant with IEEE 802.3 by Ethernet standard and SFP28 MSA Compliant. Each SFP28 connector comprises an EEPROM providing product information which can be read by the host system. They are suitable for very short links and offer a cost-effective way to establish a 25-Gigabit link between SFP28-25G ports of switches/routers within racks and across adjacent racks.
Note: The FS P/N is changed from S28-ACxxx to SFP-25G-ACxxx, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Customized 25G SFP28 Active Direct Attach Copper Twinax Cable
#148636
#148636
38,08 € (Incl. VAT)
FS P/N: SFP-25G-ACxxx
14 Sold
2 Reviews
3 Questions
Cable Length:
1m (3ft)
Compatible Brands:
Cisco
Device Number:
1 in DE Warehouse, Get it by 18 Sep, 2024
72 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
25G SFP28 DAC Twinax Cable (Customized length, Active, SFP28 to SFP28)
Specifications
Part Number
SFP-25G-ACxxx
Vendor Name
FS
Form Factor
SFP28 to SFP28
Max Data Rate
25Gbps
Media
Copper
Cable Type
Active Twinax
Cable Length
Customized
Wire AWG
30AWG for ≤4m, 28AWG for 5m~6m, 26AWG for 7m~9m
Minimum Bend Radius
22.5mm for ≤4m, 24mm for 5m~6m, 28mm for 7m~9m
Power Consumption
≤0.55W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3, SFP28 MSA, SFF-8402
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Tested in Host Devices for Proven Interoperability
25G SFP28 DAC has passed elaborate testing system in FS Lab, which guarantees outstanding compatibility and flawless operations.
Videos
Questions & Answers
Ask a question
All (3)Unanswered Question (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
A***l
France
June 19, 2023
Great service, excellent product selection, terrific communication
Verified Purchase
Helpful 0
Comment 0D***e
France
June 17, 2023
They seem like good peoples.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed