The 100GBASE-ESR4 QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 200m over OM3 MMF or 300m over OM4 MMF using a wavelength of 850nm via a MTP/MPO-12 connector. This transceiver is compliant with IEEE 802.3bm 100GBASE-SR4 and CAUI-4 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters.
With these features, this easy-to-install, hot swappable transceiver is suitable to be used at key locations optical networks like 100GBASE Ethernet.
Note: The FS P/N is changed from QSFP28-ESR4-100G to QSFP-ESR4-100G, but the product is the same. Only the FS P/N has been changed.
![Customized QSFP28 100GBASE-ESR4 850nm 300m DOM MPO-12/UPC MMF Optical Transceiver Module This picture is about QSFP-ESR4-100G.](https://resource.fs.com/mall/mainImg/20240709160544ere9fp.jpg)
Click to open expanded view
![Customized QSFP28 100GBASE-ESR4 850nm 300m DOM MPO-12/UPC MMF Optical Transceiver Module This picture is about QSFP-ESR4-100G Optical Transceiver Module Overall Introduction | FS.](https://resource.fs.com/images/20240712145418j1jqob.jpg)
![Customized QSFP28 100GBASE-ESR4 850nm 300m DOM MPO-12/UPC MMF Optical Transceiver Module This picture is about QSFP-ESR4-100G.](https://resource.fs.com/mall/mainImg/60x60/20240709160544ere9fp.jpg)
![Customized QSFP28 100GBASE-ESR4 850nm 300m DOM MPO-12/UPC MMF Optical Transceiver Module This picture is about QSFP-ESR4-100G.](https://resource.fs.com/mall/mainImg/60x60/20240709160544w2nuc9.jpg)
![Customized QSFP28 100GBASE-ESR4 850nm 300m DOM MPO-12/UPC MMF Optical Transceiver Module This picture is about QSFP-ESR4-100G.](https://resource.fs.com/mall/mainImg/60x60/20240709160550hkj36e.jpg)
![Customized QSFP28 100GBASE-ESR4 850nm 300m DOM MPO-12/UPC MMF Optical Transceiver Module This picture is about QSFP-ESR4-100G.](https://resource.fs.com/mall/mainImg/60x60/20240709160544fsbpn7.jpg)
![Customized QSFP28 100GBASE-ESR4 850nm 300m DOM MPO-12/UPC MMF Optical Transceiver Module This picture is about QSFP-ESR4-100G.](https://resource.fs.com/mall/mainImg/60x60/202407091605506uazh5.jpg)
Customized QSFP28 100GBASE-ESR4 850nm 300m DOM MPO-12/UPC MMF Optical Transceiver Module
#147620
#147620
129,71 € (Incl. VAT)
FS P/N: QSFP-ESR4-100G
0 Sold
0 Review
0 Question
Compatible Brands:
Cisco
Device Number:
64 in DE Warehouse, Get it by 14 Aug, 2024
113 in Global Warehouse, Get it by 26 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
100GBASE-ESR4 QSFP28 Optical Transceiver Module (MMF, 850nm, 300m, MTP/MPO, DOM)
Specifications
Part Number
QSFP-ESR4-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
25.78Gbps
Wavelengths
850nm
Max Cable Distance
200m@OM3/300m@OM4
Connector
MTP/MPO-12
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-8.4~2.4dBm
Receiver Sensitivity
<-10.3dBm
Powerbudget
1.9dB
Receiver Overload
3.4dBm
Power Consumption
≤2.5W
Extinction Ratio
>2dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
FEC Function
Support RS-FEC
Protocols
IEEE 802.3bm, QSFP28 MSA, SFF-8665, SFF-8636, SFF-8679
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240705180244l2n0eo.jpg)
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Center Wavelength | 850nm | 1310nm | 850nm | 850nm | 1310nm | 1310nm |
Connector | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | Duplex LC | Duplex LC | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) |
Cable Distance (Max.) | 200m@OM3 300m@OM4 | 500m | 70m@OM3 100m@OM4 | 75m@OM3 100m@OM4 150m@OM5 | 2km | 2km |
Cable Type | MMF | SMF | MMF | MMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | VCSEL | DFB | VCSEL | VCSEL | 4 x CWDM DML (DFB) | DFB |
Chip | Macom Chip | Semtech Chip | Macom Chip | II-VI Finisar Chip | Macom Chip | Semtech Chip |
Interoperability | SFP28 SR QSFP28 ESR4 QSFPDD 2SR4 | SFP28 LR QSFP28 PSM4 | SFP28 SR QSFP28 SR4 QSFPDD 2SR4 | QSFP28 BIDI | QSFP28 IR4 | SFP28 LR QSFP28 PSM4 |
Application | Data Center 100GBASE Ethernet 100G to 4x25G Breakout 200G to 2x100G Breakout | Data Center 100GBASE Ethernet 100G to 4x25G Breakout | Data Center 100GBASE Ethernet 100G to 4x25G Breakout 200G to 2x100G Breakout | Data Center 100GBASE Ethernet 10G Upgrade Solution | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 100G to 4x25G Breakout |
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed