The Arista QSFP-100G-XSR4 Compatible QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 200m over OM3 MMF or 300m over OM4 MMF using a wavelength of 850nm via a MTP/MPO-12 connector. This transceiver is compliant with IEEE 802.3bm 100GBASE-SR4 and CAUI-4 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters.
With these features, this easy-to-install, hot swappable transceiver is suitable to be used at key locations optical networks like 100GBASE Ethernet.
Note: The FS P/N is changed from QSFP28-ESR4-100G to QSFP-ESR4-100G, but the product is the same. Only the FS P/N has been changed.
![Arista QSFP-100G-XSR4 Compatible QSFP28 100GBASE-ESR4 850nm 300m OM4 DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-ESR This picture is about QSFP-ESR4-100G.](https://resource.fs.com/mall/mainImg/202407091609289ymzry.jpg)
Click to open expanded view
![Arista QSFP-100G-XSR4 Compatible QSFP28 100GBASE-ESR4 850nm 300m OM4 DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-ESR This picture is about QSFP-ESR4-100G Optical Transceiver Module Overall Introduction | FS.](https://resource.fs.com/images/20240712145418j1jqob.jpg)
![Arista QSFP-100G-XSR4 Compatible QSFP28 100GBASE-ESR4 850nm 300m OM4 DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-ESR This picture is about QSFP-ESR4-100G.](https://resource.fs.com/mall/mainImg/60x60/202407091609289ymzry.jpg)
![Arista QSFP-100G-XSR4 Compatible QSFP28 100GBASE-ESR4 850nm 300m OM4 DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-ESR This picture is about QSFP-ESR4-100G.](https://resource.fs.com/mall/mainImg/60x60/20240709160928icf07b.jpg)
![Arista QSFP-100G-XSR4 Compatible QSFP28 100GBASE-ESR4 850nm 300m OM4 DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-ESR This picture is about QSFP-ESR4-100G.](https://resource.fs.com/mall/mainImg/60x60/20240709160935n1s3w9.jpg)
![Arista QSFP-100G-XSR4 Compatible QSFP28 100GBASE-ESR4 850nm 300m OM4 DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-ESR This picture is about QSFP-ESR4-100G.](https://resource.fs.com/mall/mainImg/60x60/20240709160928v3i1gj.jpg)
![Arista QSFP-100G-XSR4 Compatible QSFP28 100GBASE-ESR4 850nm 300m OM4 DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-ESR This picture is about QSFP-ESR4-100G.](https://resource.fs.com/mall/mainImg/60x60/20240709160935i9z149.jpg)
Arista QSFP-100G-XSR4 Compatible QSFP28 100GBASE-ESR4 850nm 300m OM4 DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-ESR
#147612
#147612
129,71 € (Incl. VAT)
FS P/N: QSFP-ESR4-100G
75 Sold
6 Reviews
1 Question
Transceiver Types:
64 in DE Warehouse, Get it by 14 Aug, 2024
113 in Global Warehouse, Get it by 28 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista QSFP-100G-XSR4 Compatible 100GBASE-ESR4 QSFP28 Optical Transceiver Module (MMF, 850nm, 300m, MTP/MPO, DOM)
Specifications
Arista Compatible
QSFP-100G-XSR4
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelengths
850nm
Max Cable Distance
200m@OM3/300m@OM4
Connector
MTP/MPO-12
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-4~4dBm
Receiver Sensitivity
-12dBm
Powerbudget
1.9dB
Receiver Overload
2.4dBm
Power Consumption
≤2.5W
Extinction Ratio
>2dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
FEC Function
Support RS-FEC
Protocols
IEEE 802.3bm, QSFP28 MSA, SFF-8665, SFF-8636, SFF-8679
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240705180244l2n0eo.jpg)
Features
Low Power Consumption for Energy-saving
Built-in Macom chip enables 100G stable transmission and low power consumption, saving energy and reducing heat dissipation.
Macom Chip
Stable Transmission
≤2.5W
Low Power Consumption
100Gbps
High Bandwidth
Tested in Host Devices for Proven Interoperability
![](https://resource.fs.com/mall/fs_scene_images/20230816142735tif6l9.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipment to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0-70°C
Center Wavelength | 850nm | 1310nm | 850nm | 850nm | 1310nm | 1310nm |
Connector | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | Duplex LC | Duplex LC | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) |
Cable Distance (Max.) | 200m@OM3 300m@OM4 | 500m | 70m@OM3 100m@OM4 | 75m@OM3 100m@OM4 150m@OM5 | 2km | 2km |
Cable Type | MMF | SMF | MMF | MMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | VCSEL | DFB | VCSEL | VCSEL | 4x CWDM DML (DFB) | DFB |
Chip | Macom Chip | Semtech Chip | Macom Chip | II-VI Finisar Chip | Macom Chip | Semtech Chip |
Application | Data Center 100GBASE Ethernet 100G to 4x25G Breakout 200G to 2x100G Breakout | Data Center 100GBASE Ethernet 100G to 4x25G Breakout | Data Center 100GBASE Ethernet 100G to 4x25G Breakout 200G to 2x100G Breakout | Data Center 100GBASE Ethernet 10G Upgrade Solution | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 100G to 4x25G Breakout |
Videos
Questions & Answers
Ask a question
All (1)Arista Series (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
0
0
0
0
N***s
Australia
May 27, 2023
Quick delivery. Worked Great!
Verified Purchase
Helpful 4
Comment 0C***m
Australia
April 27, 2023
I have to say, Your customer service, notifications, pre-sales info, shipping speed/checkout, have been fantastic.
Verified Purchase
Helpful 6
Comment 0B***r
New Zealand
April 06, 2023
Items were ordered for a very important project. I am amazed that they had everything in stock. Worked perfectly with the Cisco switches in our new set. Incredible value!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed