The Cisco QSFP-100G-SR4-S Compatible QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 200m over OM3 MMF or 300m over OM4 MMF using a wavelength of 850nm via a MTP/MPO-12 connector. This transceiver is compliant with IEEE 802.3bm 100GBASE-SR4 and CAUI-4 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters.
With these features, this easy-to-install, hot swappable transceiver is suitable to be used at key locations optical networks like 100GBASE Ethernet.
Note: The FS P/N is changed from QSFP28-ESR4-100G to QSFP-ESR4-100G, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Cisco QSFP-100G-SR4-S Compatible QSFP28 100GBASE-ESR4 850nm 300m OM4 DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-ESR
#147611
#147611
129,71 € (Incl. VAT)
FS P/N: QSFP-ESR4-100G
316 Sold
6 Reviews
1 Question
Transceiver Types:
13 in DE Warehouse, Get it by 17 Jul, 2024
61 in Global Warehouse, Get it by 29 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco QSFP-100G-SR4-S Compatible 100GBASE-ESR4 QSFP28 Optical Transceiver Module (MMF, 850nm, 300m, MTP/MPO, DOM)
Specifications
Cisco Compatible
QSFP-100G-SR4-S
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelengths
850nm
Max Cable Distance
200m@OM3/300m@OM4
Connector
MTP/MPO-12
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-4~4dBm
Receiver Sensitivity
-12dBm
Powerbudget
1.9dB
Receiver Overload
2.4dBm
Power Consumption
≤2.5W
Extinction Ratio
>2dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
FEC Function
Support RS-FEC
Protocols
IEEE 802.3bm, QSFP28 MSA, SFF-8665, SFF-8636, SFF-8679
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low Power Consumption for Energy-saving
Built-in Macom chip enables 100G stable transmission and low power consumption, saving energy and reducing heat dissipation.
Macom Chip
Stable Transmission
≤2.5W
Low Power Consumption
100Gbps
High Bandwidth
Tested in Host Devices for Proven Interoperability
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipment to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0-70°C
Center Wavelength | 850nm | 1310nm | 850nm | 850nm | 1310nm | 1310nm |
Connector | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | Duplex LC | Duplex LC | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) |
Cable Distance (Max.) | 200m@OM3 300m@OM4 | 500m | 70m@OM3 100m@OM4 | 75m@OM3 100m@OM4 150m@OM5 | 2km | 2km |
Cable Type | MMF | SMF | MMF | MMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | VCSEL | DFB | VCSEL | VCSEL | 4x CWDM DML (DFB) | DFB |
Chip | Macom Chip | Semtech Chip | Macom Chip | II-VI Finisar Chip | Macom Chip | Semtech Chip |
Application | Data Center 100GBASE Ethernet 100G to 4x25G Breakout 200G to 2x100G Breakout | Data Center 100GBASE Ethernet 100G to 4x25G Breakout | Data Center 100GBASE Ethernet 100G to 4x25G Breakout 200G to 2x100G Breakout | Data Center 100GBASE Ethernet 10G Upgrade Solution | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 100G to 4x25G Breakout |
Videos
Questions & Answers
Ask a question
All (1)Nexus Series (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
0
0
0
0
N***s
Australia
May 27, 2023
Quick delivery. Worked Great!
Verified Purchase
Helpful 4
Comment 0C***m
Australia
April 27, 2023
I have to say, Your customer service, notifications, pre-sales info, shipping speed/checkout, have been fantastic.
Verified Purchase
Helpful 6
Comment 0B***r
New Zealand
April 06, 2023
Items were ordered for a very important project. I am amazed that they had everything in stock. Worked perfectly with the Cisco switches in our new set. Incredible value!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed