Arista Networks compatible SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of Arista switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.
Click to open expanded view
Arista Networks Compatible SFP SGMII 100/1000BASE-TL Copper 100m RJ-45 Transceiver Module (LOS)
Hot #147160
Hot #147160
33,32 € (Incl. VAT)
FS P/N: SFP-GB-GE-TL
2.5K Sold
671 Reviews
2 Questions
Transceiver Models:
280 in DE Warehouse, Get it by 12 Jul, 2024
391 in Global Warehouse, Get it by 24 Jul, 2024
220 in Transit, Get it by 10 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks Compatible 100/1000BASE-T SFP SGMII Transceiver Module (Copper, 100m, RJ-45)
Specifications
Part Number
SFP-GB-GE-TL
Vendor Name
FS
Form Factor
SFP SGMII
Max. Data Rate
1000Mbps
Media
Cat 6/Cat 6a
Max. Cable Distance
100m
Connector
RJ-45
Rx LOS
YES
DOM Support
No
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, IEEE STD 802.3
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Flexible Local Area Network Deployment
It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Data Rate | 100/1000Mbps | 1000Mbps | 10/100/1000Mbps | 1000Mbps | 10/100/1000Mbps |
Rx LOS | YES | NO | NO | NO | YES |
Temperature Range | 0 to 70°C (32 to 158°F) | 0 to 70°C (32 to 158°F) | 0 to 70°C (32 to 158°F) | -40 to 85°C (-40 to 185°F) | -40 to 85°C (-40 to 185°F) |
Power Consumption | 1.2W | 1.2W | 1.2W | 1.2W | 1.2W |
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
579
68
24
0
0
S***l
United States
May 20, 2024
We are using these transceivers with Cisco 9200L switches. They work without any issues and cost 11% (yes, almost 10 times less) as much as we were quoted for the Cisco OEM transceivers.
Verified Purchase
Helpful 0
Comment 0N***r
Hungary
January 25, 2024
High quality, works as expected, but on a bit high temperature.
Verified Purchase
Helpful 0
Comment 0M***u
Canada
September 08, 2023
Working perfectly!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed