FHD® (FS High Density) series adapter panels pre-loaded with fiber adapters provide a means to connect backbone-to-backbone or backbone-to-horizontal fiber cabling. The US Conec 2-port adapter is designed to fit through the same panel cutout defined for duplex LC adapters, allowing an instant 2x of the current panel connector density. QSFP-DD, QSFP28 or QSFP+ transceiver can be directly connected to MDC patch panels by MTP to MDC breakout cables. The panel allows 192 fiber connections to be deployed in the FHD® series rack unit (1 RU).
FHD® High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.
Click to open expanded view
FHD® Fiber Adapter Panel, 48 Fibers OS2 Single Mode, 12 x MDC UPC 2-Port Duplex (Blue) Adapter, Ceramic Sleeve
FHD® Series of 12x 2-Port MDC Duplex Connector, Zirconia Ceramic Sleeve Adapter Panel
N9550-32D, 32-Port Ethernet L3 Data Center Switch, 32 x 400Gb QSFP-DD, PicOS®, Broadcom Chip
18.314,10 €
FHD® (FS High Density) fiber adapter panels snap quickly into the enclosures for fiber optic network applications or connection in main distribution, horizontal distribution, and equipment distribution areas.
Clear Numbering
Visible port identification helps to follow array connection
Push-lock Rivets
Tool-less snap installation for easier moves, adds, and changes
Zirconia Ceramic Sleeves
High precision to ensure maximum connection between cables
Tool-less removable top cover simplifies the operation
Sliding drawer improves front access to cabling
Unique one-piece structure for fast deployment
Patching cross-connect or splicing in a minimum space
Adapter Type | MDC Duplex | LC Duplex | SC Duplex | US Conec's MTP® | Keystone (UTP), LC/SC/MTP® Adapter (Unloaded) |
Fiber Count | 48 Fibers | 24 Fibers | 12 Fibers | 96 Fibers (MTP®-8) 144 Fibers (MTP®-12) 288 Fibers (MTP®-24) | — |
Number of Ports | 12 | 12 | 6 | 12 | 6 |
Fiber Mode | OS2 | OS2 | OS2 | OS2/OM3/OM4 | Copper: Cat5e/Cat6/Cat7/Cat8 Fiber: OS2/OM3/OM4 |
Polish Type | UPC | UPC | UPC | — | — |
Adapter Color | Blue | Blue | Blue | Black | Select Adapters |
Material of Sleeve | Zirconia Ceramic | Zirconia Ceramic | Zirconia Ceramic | — | — |
Flammability Rate | UL 94V-0 | UL 94V-0 | UL 94V-0 | UL 94V-0 | UL 94V-0 |
Key Orientation | Aligned | Aligned | Aligned | Opposed | — |
J***e
United States
G***n
United States