FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-4MTP8MDC3PDSMFA.
This picture is about FHD-4MTP8MDC3PDSMFA.
This picture is about FHD-4MTP8MDC3PDSMFA.
This picture is about FHD-4MTP8MDC3PDSMFA.
This picture is about FHD-4MTP8MDC3PDSMFA.
This picture is about FHD-4MTP8MDC3PDSMFA.
This picture is about FHD-4MTP8MDC3PDSMFA.
This picture is about FHD-4MTP8MDC3PDSMFA.
This picture is about FHD-4MTP8MDC3PDSMFA.
This picture is about FHD-4MTP8MDC3PDSMFA.

FHD 4 x MTP®-12 Cassette, 48 Fibers OS2 Single Mode, Type A, 4 x 12F MTP® to 8 x MDC 3-Port Duplex (Blue), 0.35dB max

#147014
#147014

192F in 1U Used with the Method B Trunk

1.259,02 € (Incl. VAT)
FS P/N: FHD-4MTP8MDC3PDSMFA
12 Sold
2 Reviews
2 Questions
Pre-order, Ship by 20 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

FHD 48 Fibers Elite MTP®-12 to MDC Fiber Optic Plug-N-Play Cassette, 48 Strands OS2 9/125μm SMF

FHD (FS High Density) series MTP® fiber cassette modules offer 12-fiber MTP® adapters on the rear of the units routed to US Conec 3-port duplex MDC adapters on the front patch field. The US Conec 3-port adapter is designed to fit through the same cassette cutout defined for duplex LC adapters, allowing an instant 3x of the current cassette connector density.
QSFP-DD, QSFP28 or QSFP+ transceiver can be directly connected to MDC cassettes by MTP to MDC breakout cables. The cassette allows 192 fiber connections to be deployed in the FHD series rack unit (1 RU).

Specifications
Fiber Count
48 Fibers
Fiber Mode
OS2 9/125μm
Front Connector Type
MDC UPC Duplex (Blue)
Number of MDC Port
8x MDC-3
Rear Connector Type
US Conec MTP® APC (Pinned)
Number of MTP® Port
4 Ports
MTP Adapter
Key Up to Key Down
Housing Type
Cassette
Material of Sleeve
Zirconia Ceramic
Material of Cassette Body
Aluminium (AL5052)
Polarity
Type A
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Insertion Loss
MTP≤0.35dB, MDC≤0.3dB
Return Loss
MTP≥60dB, MDC≥50dB
Standard
RoHS Compliant
Application
Matching for FHD Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Provide Connection and Deployment Quickly

FHD (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Ultra Low Insertion Loss for Stable & Reliable Network

With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.

Manage and Maintain Fiber Optic Links via Adapter Colors
Versatile Solutions for Different Network Requirements
Up to 192 MDC fibers in 1U space, the cassettes can be mounted in FHD® (FS High Density) series enclosures for data center or enterprise cabling.

Unique one-piece structure for fast deployment

Patching, cross-connect or splicing in a minimum space

3x Fiber Cabling Density over Duplex LC
Three port MDC adapters fit directly into standard panel openings for duplex LC adapters, increasing fiber density by a factor of three.
Low Insertion Loss
Offers the same low losses as Low Loss LC duplex connectors (0.2 dB typical)
Easily Push and Pull
Easy insertion and extraction without affecting neighboring connectors
TIA/EIA-568.3-D Standard
Color Coded for Rapid Identification of Single-mode Fiber Patterns
Enabling 400G and 200G Connectivity
Questions & Answers
Ask a question
All (2)Matching Product (2)Fiber Count (1)Installation (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

S***z

United States

April 16, 2023
5.0
The fiber density can be tripled by using three port MDC adapters that can be easily installed in standard panel openings designed for duplex LC adapters, so the MDC cassette has effectively met my high-density requirements. Great!
Verified Purchase
Helpful 3
Comment 0

K***a

United States

June 11, 2022
5.0
I just wanted to say that this is one of the best customer services I have ever had. I will certainly be a recurring customer. Keep up the good work :)
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed