The 25G SFP28 Active Direct Attach Copper Twinax Cable is designed for use in 25GBASE Ethernet. This cable is compliant with IEEE 802.3 by Ethernet standard and SFP28 MSA Compliant. Each SFP28 connector comprises an EEPROM providing product information which can be read by the host system. They are suitable for very short links and offer a cost-effective way to establish a 25-Gigabit link between SFP28-25G ports of switches/routers within racks and across adjacent racks.
Note: The FS P/N is changed from S28-AC03 to SFP-25G-AC03, but the product is the same. Only the FS P/N has been changed.
![3m (10ft) Juniper Networks Compatible 25G SFP28 Active Direct Attach Copper Twinax Cable This picture is about SFP-25G-AC03.](https://resource.fs.com/mall/products/800x800/146917.main.jpeg)
Click to open expanded view
![3m (10ft) Juniper Networks Compatible 25G SFP28 Active Direct Attach Copper Twinax Cable This picture is about SFP-25G-AC03.](https://resource.fs.com/mall/products/60x60/146917.main.jpeg)
![3m (10ft) Juniper Networks Compatible 25G SFP28 Active Direct Attach Copper Twinax Cable This picture is about SFP-25G-AC03.](https://resource.fs.com/mall/mainImg/60x60/20220804171305tpwp5v.jpg)
![3m (10ft) Juniper Networks Compatible 25G SFP28 Active Direct Attach Copper Twinax Cable This picture is about SFP-25G-AC03.](https://resource.fs.com/mall/mainImg/60x60/202208041713055wayt2.jpg)
![3m (10ft) Juniper Networks Compatible 25G SFP28 Active Direct Attach Copper Twinax Cable This picture is about SFP-25G-AC03.](https://resource.fs.com/mall/mainImg/60x60/20220804171305dpiy6p.jpg)
![3m (10ft) Juniper Networks Compatible 25G SFP28 Active Direct Attach Copper Twinax Cable This picture is about SFP-25G-AC03.](https://resource.fs.com/mall/mainImg/60x60/20220804171305kz3zzh.jpg)
![3m (10ft) Juniper Networks Compatible 25G SFP28 Active Direct Attach Copper Twinax Cable This picture is about SFP-25G-AC03.](https://resource.fs.com/mall/mainImg/60x60/202208111808256ctz5i.jpg)
3m (10ft) Juniper Networks Compatible 25G SFP28 Active Direct Attach Copper Twinax Cable
#146917
#146917
42,84 € (Incl. VAT)
FS P/N: SFP-25G-AC03
75 Sold
18 Reviews
3 Questions
Length:
318 in DE Warehouse, Get it by 5 Sep, 2024
202 in Global Warehouse, Get it by 17 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper Compatible 25G SFP28 DAC Twinax Cable (3-meter, Active, SFP28 to SFP28, 30AWG)
Specifications
Part Number
SFP-25G-AC03
Vendor Name
FS
Form Factor
SFP28 to SFP28
Max Data Rate
25Gbps
Media
Copper
Cable Type
Active Twinax
Cable Length
3m (10ft)
Wire AWG
30AWG
Minimum Bend Radius
22.5mm
Power Consumption
≤0.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3, SFP28 MSA, SFF-8402
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low Power Consumption for Energy-saving
25G DAC features ultra-low power consumption to save energy and it simplifies the patching for short distance connectivity when compared to using optics.
≤0.5W
Low Power Consumption
25Gbps
High Speed
Active Copper Cable
Simplifies the Patching
Used in Spine-Leaf Architecture, Achieve Larger Network Scale
![](https://resource.fs.com/mall/fs_scene_images/20230721143336g74ooy.jpg)
Tested in Host Devices for Proven Interoperability
25G SFP28 DAC has passed elaborate testing system in FS Lab, which guarantees outstanding compatibility and flawless operations.
Enable Seamless Connectivity for Your Network
FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
18
0
0
0
0
S***r
Bolivia
December 01, 2023
Impressed by the professional-grade FS cables! They are easy to install and provide a secure connection. The cables have exceeded our expectations in terms of speed and stability. I would definitely purchase one from FS again for all of our networking needs.
Verified Purchase
Helpful 0
Comment 0R***n
Australia
November 29, 2023
I have been using FS cables for my network setup for several years now, and I am extremely satisfied with their performance. The cables are of excellent quality, ensuring reliable and fast data transmission. Highly recommended!
Verified Purchase
Helpful 0
Comment 0C***e
Algeria
November 28, 2023
I couldn't be happier with the cable from FS. The quality is exceptional and it has greatly improved the speed and stability of my network. Highly recommended!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed