Generic Compatible 50GBASE-SR SFP56 transceiver supports up to 100m link lengths over OM4 MMF via a LC duplex connector. Digital Diagnostics functions are available via a 2-wire serial interface. The transceivers are compliant with the applicable requirements defined in SFF-8402, SFF-8472, IEEE 802.3cd, OIF-CEI-04.0, and RoHS-6 compliant. It is suitable for 50GBase Ethernet applications.
Note: The FS P/N is changed from SFP56-SR-50G to SFP-50GSR-85, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Generic Compatible SFP56 50GBASE-SR 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module
#146526
#146526
320,11 € (Incl. VAT)
FS P/N: SFP-50GSR-85
269 Sold
2 Reviews
7 Questions
Transceiver Models:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 50GBASE-SR SFP56 Optical Transceiver Module (MMF, 850nm, 100m, LC, DOM)
Specifications
Part Number
SFP-50GSR-85
Vendor Name
FS
Form Factor
SFP56
Max Data Rate
53.125Gbps
Wavelength
850nm
Max Cable Distance
100m@OM4
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-6.5~4dBm
Receiver Sensitivity
<-8.4dBm
Power Budget
1.9dB
Receiver Overload
4dBm
Power Consumption
≤1.5W
Extinction Ratio
>3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Modulation Format
PAM4
Protocols
IEEE802.3cd, SFF-8472, SFF-8402, SFF-8419, OIF-CEI-04.0
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
High-performance Computing Network Applications for 50G
Built-in Semtech chip with analog clock-and-data recovery (CDR) design delivers ultra-low power consumption, ensuring stable transmission, saving energy and reducing heat dissipation.
Semtech CDR Chip
Stable Transmission
≤1.5W
Low Power Consumption
50Gbps
High Bandwidth
Questions & Answers
Ask a question
All (7)Matching Cables (1)Maximum Distance (1)Product Comparison (1)Supported Rate (1)Warranty
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
G***s
United Kingdom
December 26, 2022
Yes, i always been happy with fs.com products so far in addition to the truly awesome customer support.
Verified Purchase
Helpful 2
Comment 0C***e
Ukraine
December 22, 2022
this unit uses a class 1 laser so all the accident-prone people out there like me don't have to worry about blinding ourselves. this also means the range is limited. I have these on 20-meter runs without issue.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed