FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.

1m (3ft) Generic Compatible 400G QSFP-DD Active Optical Cable

#146368
#146368

≤11W 30mm Fiber PAM4

950,81 € (Incl. VAT)
FS P/N: QDD-400G-AO01
9 Sold
2 Reviews
3 Questions
2 in DE Warehouse, Get it by 20 Sep, 2024
10 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 400G QSFP-DD AOC (1-meter, QSFP-DD to QSFP-DD)

The 400G QSFP-DD active optical cables are designed for use in 400 Gigabit Ethernet links over OM4 multimode fibers, and contain eight multi-mode fibers (MMF) optic transceivers per end, each operating at data rates of up to 53Gb/s. This active optical cable is compliant with IEEE 802.3cd, OIF-CEI-04.0, QSFP-DD MSA, and QSFP-DD-CMIS-rev4p0. Thin and lightweight AOC cables simplify cable management, enabling an efficient system airflow, which is critical in high-density racks. It is used extensively in cloud and supercomputers due to its low cost, high-value proposition, and increased reliability.


Note: The FS P/N is changed from QSFP-DD-AO01 to QDD-400G-AO01, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-AO01
Vendor Name
FS
Form Factor
QSFP-DD to QSFP-DD
Max Data Rate
400Gbps
Cable Length
1m (3ft)
Cable Type
OM4
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VSCEL
Receiver Type
850nm PIN
Power Consumption
≤8W
Jacket Material
OFNP
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Modulation Format
PAM4
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, OIF-CEI-04.0, QSFP-DD MSA,QSFP-DD-CMIS-rev4p0
Inbuilt FEC
No
Application
8x 50G-PAM4
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Build a Strong 400G Foundation in Data Centers
The 400G QSFP-DD AOC is suitable for short distances and offers a flexible way to connect within racks and across racks.
Fully Upgraded to 400G Speed
Massive Information Interaction
Economical and Quality-stable
Low Power Consumption for Energy-saving
The AOC cable adopts low-power consumption technology, which can reduce energy consumption and save energy costs.
<8W Per End
Lower Power Consumption
Lighter in Weight
Compared with DAC
30mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment.
Support Real-time Configuration with FS Box
This AOC cable can realize real-time compatibility requirements, and upgrade firmware (part number, serial number, etc.) with FS Box, making it compatible with the upgrade switches.
Questions & Answers
Ask a question
All (3)Parameter (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

D***y

Martinique

June 11, 2023
5.0
The cables and optics worked great and really saved our network!
Verified Purchase
Helpful 0
Comment 0

L***s

France

June 05, 2023
5.0
I’m a big fan of FS. I have many cables of FS in our data center. Their cables have good quality and are shipped really fast. As usual, this cable works perfectly with our switches. There is no reason to say no to this brand. I’ll continue to use this brand whenever I need.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed