The 200GBASE-SR4 Optical Transceiver Module is designed for 200GBASE Ethernet throughput over MTP/MPO-12 connectors using OM4 multimode fiber (MMF) with a wavelength of 850nm up to 100 meters. The transceiver is compliant with IEEE 802.3bs, 200GBASE-SR4, CMIS Rev 4.0 & SFF-8665 standards. It is suitable for data centers, high performance computing networks, enterprise core and distribution layer applications.
![Customized 200GBASE-SR4 QSFP56 850nm 100m DOM MTP/MPO MMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/20240529112458009pvb.jpg)
Click to open expanded view
![Customized 200GBASE-SR4 QSFP56 850nm 100m DOM MTP/MPO MMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240529112458009pvb.jpg)
![Customized 200GBASE-SR4 QSFP56 850nm 100m DOM MTP/MPO MMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240529112458do25aa.jpg)
![Customized 200GBASE-SR4 QSFP56 850nm 100m DOM MTP/MPO MMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/202405291124588j4yrz.jpg)
![Customized 200GBASE-SR4 QSFP56 850nm 100m DOM MTP/MPO MMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/202405291124582i3j8b.jpg)
![Customized 200GBASE-SR4 QSFP56 850nm 100m DOM MTP/MPO MMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240529112458z02y4g.jpg)
Customized 200GBASE-SR4 QSFP56 850nm 100m DOM MTP/MPO MMF Optical Transceiver Module
#145693
#145693
284,41 € (Incl. VAT)
FS P/N: QSFP-SR4-200G
2 Sold
8 Reviews
0 Question
Compatible Brands:
NVIDIA (InfiniBand)
Device Number:
100 in Global Warehouse, Get it by 19 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
200GBASE-SR4 QSFP56 850nm 100m DOM Transceiver Module (MMF, 850nm, 100m, MTP/MPO, DOM)
Specifications
Part Number
QSFP-SR4-200G
Vendor Name
FS
Form Factor
QSFP56
Max Data Rate
200Gbps
Wavelength
850nm
Max Cable Distance
70m@OM3/100m@OM4
Connector
MTP/MPO-12 UPC
Media
MMF
Transmitter Type
VCSEL 850nm
Receiver Type
PIN
TX Power
-3~3dBm
Receiver Sensitivity
-6.5dBm
Powerbudget
3.5dBm
Receiver Overload
5dBm
Typical Power Consumption
<5W
Extinction Ratio
3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
FEC Function
Support RS-FEC
Protocols
IEEE 802.3bs, QSFP56 MSA, SFF-8665, SFF-8636, RoHS 10
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240403145634vx08p5.jpg)
Features
Low Power Consumption for Energy-saving
Built-in Inphi Chip enables 200G stable transmission and low power consumption, saving energy and reducing heat dissipation.
Inhpi Chip
Stable Transmission
<5W
Lower Power Consumption
200Gbps
High-performance
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
8
0
0
0
0
D***s
Belgium
May 13, 2023
I really appreciate your help and the high-quality products FS provides.
Verified Purchase
Helpful 0
Comment 0B***g
United States
April 08, 2023
Thanks for the concern, and your always quick and polite responses to orders and questions. I really love your products, quality, prices, and delivery.
Verified Purchase
Helpful 0
Comment 0C***s
Germany
March 22, 2023
You are absolutely amazing. I really appreciate your help and the high-quality products FS provides.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed