FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

Customized 400G QSFP-DD to 4 x 100G QSFP56 Passive Direct Attach Copper Breakout Cable

#145681
#145681

<0.1W 35mm/41mm 30AWG/28AWG Twinax

141,61 € (Incl. VAT)
FS P/N: QDD-400G-4QPCxxx
0 Sold
0 Review
0 Question
Cable Length:
0.5m (2ft)
Compatible Brands:
Cisco
Device Number:
Pre-order, Ship by 1 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

400G QSFP-DD to 4x100G QSFP56 DAC Breakout Cable (Customized length, Passive, QSFP-DD to 4 QSFP56)

QSFP-DD to 4xQSFP56 cable assemblies are high performance, high bandwidth and cost effective interconnect solutions that support 400G standard applications with different data rates.


Note: The FS P/N is changed from Q-4Q56PCxx to QDD-400G-4QPCxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-4QPCxxx
Vendor Name
FS
Connector Type
QSFP-DD to 4 QSFP56
Max Data Rate
400Gbps
Minimum Bend Radius
35mm for ≤1m, 41mm for 1.5m~3m
Wire AWG
30AWG for ≤1.5m,28AWG for 2m~3m
Cable Length
Customized
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Power Supply
3.3V
Protocols
SFF-8665, QSFP-DD MSA, IEEE802.3bj, IEEE802.3 cd
Power Consumption
<0.1W
Modulation Format
400G-8x50G PAM4
100G-2x50G PAM4
Application
400G Ethernet
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed