Cat6a STP RJ45 Toolless Keystone Jack Module is designed to terminate 4-pair, 22-26 AWG twisted pair cable. Each module is factory tested to exceed industry standard performance requirements. Contacts are plated with 50 microinches of gold for superior performance. Jacks are individually serialized and are compatible with keystone interfaces such as faceplates, modular patch panels and surface mount boxes.
![Mini Cat6a RJ45 (8P8C) Shielded Toolless Keystone Jack This picture is about C6AM-STK.](https://resource.fs.com/mall/products/800x800/144797.main.jpeg)
Click to open expanded view
![Mini Cat6a RJ45 (8P8C) Shielded Toolless Keystone Jack This picture is about C6AM-STK.](https://resource.fs.com/mall/products/60x60/144797.main.jpeg)
![Mini Cat6a RJ45 (8P8C) Shielded Toolless Keystone Jack This picture is about C6AM-STK.](https://resource.fs.com/mall/products/60x60/144797.B.jpeg)
![Mini Cat6a RJ45 (8P8C) Shielded Toolless Keystone Jack This picture is about C6AM-STK.](https://resource.fs.com/mall/products/60x60/144797.C.jpeg)
![Mini Cat6a RJ45 (8P8C) Shielded Toolless Keystone Jack This picture is about C6AM-STK.](https://resource.fs.com/mall/products/60x60/144797.D.jpeg)
![Mini Cat6a RJ45 (8P8C) Shielded Toolless Keystone Jack This picture is about C6AM-STK.](https://resource.fs.com/mall/products/60x60/144797.E.jpeg)
![Mini Cat6a RJ45 (8P8C) Shielded Toolless Keystone Jack This picture is about C6AM-STK.](https://resource.fs.com/mall/products/60x60/144797.F.jpeg)
Mini Cat6a RJ45 (8P8C) Shielded Toolless Keystone Jack
Toolless Shielded Keystone Jack for Cat6A Ethernet Networking
![](https://resource.fs.com/mall/fs_scene_images/20220808165555zuewyi.jpg)
It is designed for Cat6a, Cat6, Cat5e Cables and ideal for 10GBase-T Ethernet applications. Gold plated contacts maintain optimum conductivity bewteen two cables, ensuring stable transmission.
RJ45 Contacts
Gold-plated RJ45 contacts for optimal conductivity
IDC Terminals
IDC terminals contact stablely for continuous network
Phosphor Bronze Material
Phosphor bronze material resists oxidation
![](https://resource.fs.com/mall/fs_scene_images/20220221/164541646862131014ce4c46.73926955.png.webp)
Cut the cable jacket to the length needed
Separate the wires
Ethernet cable passes through the top case
Fix the cable cores as the photo
Cut off the excess part
Put the cable pressing cover into module line base
Use both sides of the cover to grip
Push the cable tie in and lock it
Complete
N***l
United States
G***y
United States
C***h
Netherlands
- Digitus cat6a keystones
- El cheapo patch cables
My situation now:
- FS cat6a keystones
- FS utp cat6a patch cables
Observations:
- Wired ping improved from 15ms to 11ms
- better wifi signal
Overall i am pleased with the service provided and a big thanks to Hazel for the assistance.
Note to other Europeans:
These keystones with the red bush jaeger keystone carrying ring.