FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 3.
This picture is about 2.
This picture is about 4.
This picture is about 5.
This picture is about 1.
This picture is about 3.
This picture is about 2.
This picture is about 4.
This picture is about 5.

Juniper Compatible QSFP28 100GBASE-PLR4L 1310nm 2km DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR

#144192
#144192

Semtech Melco DFB ≤3.5W 4x 25G-LR MTP-12 SMF

462,91 € (Incl. VAT)
FS P/N: QSFP-PLR4L-100G
76 Sold
8 Reviews
7 Questions
91 in DE Warehouse, Get it by 03 Jul, 2024
2 in Global Warehouse, Get it by 16 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Juniper Compatible 100GBASE-PLR4L QSFP28 Optical Transceiver Module (SMF, 1310nm, 2km, MTP/MPO, DOM)

The Juniper Compatible QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 2km over single mode fiber (SMF) using a wavelength of 1310nm via a MTP/MPO-12 connector. This transceiver is compliant with IEEE 802.3bm 100G-PLR4L MSA standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications.
Note: The FS P/N is changed from QSFP28-PSM4-100G to QSFP-PLR4L-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-PLR4L-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
2km
Connector
MTP/MPO-12
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-6~2dBm
RX Power
-12.66~2.5dBm
Power Consumption
≤3.5W
Extinction Ratio
>3.5dB
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
No
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Packaging Technology
BOX Packaging
Modulation Format
4x25GNRZ
Core Size
9um/125um
Protocols
QSFP28 MSA Compliant, SFF-8636

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low Power Consumption for Energy-saving
Built-in Macom chip enables 100G stable transmission and low power consumption, saving energy and reducing heat dissipation.
Macom Chip
Stable Transmission
≤3.5W
Low Power Consumption
100Gbps
High Bandwidth
Tested in Host Devices for Proven Interoperability
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipment to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength
1310nm
1310nm
1310nm
1310nm
Connector
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
Duplex LC
Duplex LC
Duplex LC
Cable Distance (Max.)
2km
2km
2km
2km
Cable Type
SMF
SMF
SMF
SMF
Modulation
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
PAM4
Transmitter Type
DFB
4x CWDM DML (DFB)
DFB
EML
Chip
Macom Chip
Macom Chip
Macom Chip
Broadcom Chip
Temperature Range
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
Application
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
400G to 4x100G Breakout
Questions & Answers
Ask a question
All (7)Compatibility (2)4x25G Breakout (1)FEC (1)Matching Cables (1)Parameter (1)Transmission Distance (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
8
0
0
0
0

E***e

United States

May 24, 2023
5.0
I appreciate that when we order from fs.com they arrive promptly and well packaged.
Verified Purchase
Helpful 2
Comment 0

F***y

United States

April 20, 2023
5.0
Very quick shipping and got what i ordered.
Verified Purchase
Helpful 6
Comment 0

C***o

Australia

April 14, 2023
5.0
I’m please to say that everyone is quite happy with the quality of the products, the pricing and the speed of delivery.
Verified Purchase
Helpful 7
Comment 0
See all reviews
Resources
Recently Viewed