The Arista QSFP-100G-PLRL4 Compatible QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 2km over single mode fiber (SMF) using a wavelength of 1310nm via a MTP/MPO-12 connector. This transceiver is compliant with IEEE 802.3bm 100G-PLR4L MSA standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications.
Note: The FS P/N is changed from QSFP28-PSM4-100G to QSFP-PLR4L-100G, but the product is the same. Only the FS P/N has been changed.
![Arista QSFP-100G-PLRL4 Compatible QSFP28 100GBASE-PLR4L 1310nm 2km DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR This picture is about 1.](https://resource.fs.com/mall/mainImg/20240604181305efpg6p.jpg)
Click to open expanded view
![Arista QSFP-100G-PLRL4 Compatible QSFP28 100GBASE-PLR4L 1310nm 2km DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240604181305efpg6p.jpg)
![Arista QSFP-100G-PLRL4 Compatible QSFP28 100GBASE-PLR4L 1310nm 2km DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR This picture is about 3.](https://resource.fs.com/mall/mainImg/60x60/20240604181305dfwk8p.jpg)
![Arista QSFP-100G-PLRL4 Compatible QSFP28 100GBASE-PLR4L 1310nm 2km DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/20240604181305ehc2zk.jpg)
![Arista QSFP-100G-PLRL4 Compatible QSFP28 100GBASE-PLR4L 1310nm 2km DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR This picture is about 4.](https://resource.fs.com/mall/mainImg/60x60/20240604181305jymaax.jpg)
![Arista QSFP-100G-PLRL4 Compatible QSFP28 100GBASE-PLR4L 1310nm 2km DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR This picture is about 5.](https://resource.fs.com/mall/mainImg/60x60/20240604181305hm2czi.jpg)
Arista QSFP-100G-PLRL4 Compatible QSFP28 100GBASE-PLR4L 1310nm 2km DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR
#144191
#144191
462,91 € (Incl. VAT)
FS P/N: QSFP-PLR4L-100G
419 Sold
8 Reviews
8 Questions
Transceiver Types:
91 in DE Warehouse, Get it by 03 Jul, 2024
2 in Global Warehouse, Get it by 16 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista QSFP-100G-PLRL4 Compatible 100GBASE-PLR4L QSFP28 Optical Transceiver Module (SMF, 1310nm, 2km, MTP/MPO, DOM)
Specifications
Arista Compatible
QSFP-100G-PLRL4
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
2km
Connector
MTP/MPO-12
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-6~2dBm
RX Power
-12.66~2.5dBm
Power Consumption
≤3.5W
Extinction Ratio
>3.5dB
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
No
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Packaging Technology
BOX Packaging
Modulation Format
4x25GNRZ
Core Size
9um/125um
Protocols
QSFP28 MSA Compliant, SFF-8636
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240702111518x3odqq.jpg)
Features
Low Power Consumption for Energy-saving
Built-in Macom chip enables 100G stable transmission and low power consumption, saving energy and reducing heat dissipation.
Macom Chip
Stable Transmission
≤3.5W
Low Power Consumption
100Gbps
High Bandwidth
Tested in Host Devices for Proven Interoperability
![](https://resource.fs.com/mall/fs_scene_images/20230626152519uv604a.jpeg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipment to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 2km | 2km | 2km | 2km |
Cable Type | SMF | SMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | PAM4 |
Transmitter Type | DFB | 4x CWDM DML (DFB) | DFB | EML |
Chip | Macom Chip | Macom Chip | Macom Chip | Broadcom Chip |
Temperature Range | 0 to 70°C | 0 to 70°C | -40 to 85°C (IND) | 0 to 70°C |
Application | Data Center 100GBASE Ethernet 100G to 4x25G Breakout | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 400G to 4x100G Breakout |
Videos
Questions & Answers
Ask a question
All (8)Compatibility (2)4x25G Breakout (1)7060X Series (1)FEC (1)Matching Cables (1)Parameter (1)Transmission Distance (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
8
0
0
0
0
E***e
United States
May 24, 2023
I appreciate that when we order from fs.com they arrive promptly and well packaged.
Verified Purchase
Helpful 2
Comment 0F***y
United States
April 20, 2023
Very quick shipping and got what i ordered.
Verified Purchase
Helpful 6
Comment 0C***o
Australia
April 14, 2023
I’m please to say that everyone is quite happy with the quality of the products, the pricing and the speed of delivery.
Verified Purchase
Helpful 7
Comment 0See all reviews
Resources
Recently Viewed