Fiber cable slitter is an efficient and indispensable tool for fiber optic cable termination that can easily slit the PVC and PE cable jacket. With adjustable blade and stationary ratchet, the cable slitter can adjust the cutting depth according to the thickness of the insulating sheath.
Click to open expanded view
Longitudinal Cable Slitter PG-5
#14358
#14358
52,36 € (Incl. VAT)
FS P/N: PG-5
439 Sold
7 Reviews
2 Questions
2 in DE Warehouse, Get it by 19 Sep, 2024
11 in Global Warehouse, Get it by 2 Oct, 2024
10 in Transit, Get it by 24 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Longitudinal Cable Slitter
Specifications
Material of Blade
Carbon Steel
Material of Handle
PVC
Stripping Diameter
8-30mm
Cutting Depth
0-5mm
Length
170mm
Weight
0.15kg
Features
Efficient Longitudinal Cable Slitting Tool
Design of longitudinal and circular cutting
The insulation layers of round cable can be stripped completely
Blade Protection
Blade fully retracts inside body for storage
Depth Adjustment
Adjust the cutting depth by regulating the button
Principle of Sheath Cutting Operation
Application of Cable Slitter
Applicable to communication cable, LV cable (PVC insulation), MV cable (PVC insulation) or other round optical cables
Questions & Answers
Ask a question
All (2)Unanswered Question (1)Cutting Depth (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
7
0
0
0
0
C***s
United States
February 13, 2021
This tool does exactly as it supposed to. I have use many different types, best yet.
Verified Purchase
Helpful 0
Comment 0S***y
United States
July 13, 2017
This tool is usage for cables& it is easy to operate. You deserve to have! I will order more from FS.COM
Verified Purchase
Helpful 1
Comment 1M***o
United States
May 23, 2017
The Cable Slitter is good, and it is easy to strip the cable. Your shipping service is really out of my expectation. Wonderful!
Verified Purchase
Helpful 1
Comment 0See all reviews
Recently Viewed