The Mini Industrial Gigabit Ethernet media converter that provides cost effective, entry-level media conversion between 1x10/100/1000Base-TX ports and 1000Base-FX ports. With its fixed configuration, deployments are just plug-and-play, and with it is small size, it is ideal for locations where space is limited. It is able to operate under temperatures ranging from -30°C to 75 °C and is with IP40 rugged case to make sure the continuous operation in harsh environments such as transportation, factories, outdoors and places where extremely low or high temperatures can be experienced.
Click to open expanded view
Mini Industrial 1x 10/100/1000Base-T RJ45 to 1x 1000Base-X Single Mode SC 1310nm 20km Gigabit Ethernet Media Converter, European Plug Standard
#143422
#143422
82,11 € (Incl. VAT)
FS P/N: IMC-GA1SC1T-SM
304 Sold
0 Review
0 Question
Series:
Models:
8 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
2-Year Warranty
30-Day Returns
30-Day Exchange
Mini Industrial 1x 10/100/1000Base-T RJ45 to 1x 1000Base-X Single Mode SC 1310nm 20km Gigabit Ethernet Media Converter, European Plug Standard
Specifications
Port Type
1x 10/100/1000Base-T RJ45
1x 1000Base-X SC
1x 1000Base-X SC
Standards and Protocols
IEEE802.3u, IEEE802.3z, IEEE802.3ab, 1000Base-TX/FX
Cable Type (Fiber)
Single-mode 9/125µm
Cable Type (Copper)
Cat5/5e/6
Enclosure
IP40 Rated Metal Enclosure
Installation
Wall Mounting Enabled
LED Indicators
FX/SPD, FX/LINK, PWR, LINK/ACT, SPD
DIP Switch
LFP
Power Consumption
Full-load<3W
Jumbo Frame
12K
Operation Mode
10/100Mbps for Half/Full Duplex
1000Mbps for Full Duplex
1000Mbps for Full Duplex
Dimensions (HxWxD)
1.02''x 1.54''x 4.65'' (26×39×118mm)
MTBF (hrs)
>100,000Hrs
Latency
1us
External Power
AC 100V~240V
Input Power
DC 9-56V
Operating Temperature
-30°C to 75°C
Storage Temperature
-40°C to 85°C
Connectivity Solutions
Features
IP40 Aluminum Metal Housing Suitable for Industrial Environments
The industrial converter is equipped with rugged IP40 metal enclosure to ensure industrial operation in harsh environments where extreme low or high temperatures can be experienced.
IP40 Enclosure
-30–75° C Temperature
6KV Surge Immunity
Simple & Quick Operation
The hot-swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately
Monitor Network Activity Easily
Diagnostic via LEDs for quick installation
LFP Alarm Link Failure Within a Short Period of Time
With the LFP (link fault pass through) function, system administrators are able to notice the link failure within a short period of time, minimizing the loss caused by this problem.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed