FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5800-48T4S-DC.
01:34
This picture is about S5800-48T4S-DC.
This picture is about S5800-48T4S-DC.
This picture is about S5800-48T4S-DC.
This picture is about S5800-48T4S-DC.
This picture is about S5800-48T4S-DC.
This picture is about S5800-48T4S-DC.
This picture is about S5800-48T4S-DC.
This picture is about S5800-48T4S-DC.
This picture is about S5800-48T4S-DC.
This picture is about S5800-48T4S-DC.
This picture is about S5800-48T4S-DC.
This picture is about S5800-48T4S-DC.
This picture is about S5800-48T4S-DC.

S5800-48T4S-DC, 48-Port Gigabit Ethernet L3 Switch, 48 x Gigabit RJ45, with 4 x 10Gb SFP+, Support MPLS&MLAG, Dual DC PSUs

#143250
#143250

MLAG BGP OSPF VRRP DHCP Relay

1.425,62 € (Incl. VAT)
FS P/N: S5800-48T4S-DC
181 Sold
77 Reviews
6 Questions
1 in DE Warehouse, Get it by 18 Sep, 2024
4 in Global Warehouse, Get it by 1 Oct, 2024
5 in Transit, Get it by 23 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

S5800-48T4S-DC, 48-Port Gigabit Ethernet L3 Switch, 48 x Gigabit RJ45, with 4 x 10Gb SFP+, Support MPLS&MLAG, Dual DC PSUs

S5800-48T4S-DC is a Layer 3 Ethernet switch with 48x 10/100/1000BASE-T RJ45 ports and 4x 10Gb ports.It offers dual hot-swappable DC power supplies and redundant variable-speed fans as standard features. The powerful switch delivers non-blocking forwarding of 176Gbps combined with feature rich L2 and L3 switching.
Built from the ground up with the combination of advanced hardware and software, the switch provides a powerful Layer 3 routing solution for next generation enterprise, data center, Metro and HCI (Hyper Converged Infrastructure) networks.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 4x 1G/10G SFP+
Switching Capacity
176 Gbps
Power Supplies
2 (1+1 Redundancy) Hot-swappable
Forwarding Rate
132 Mpps
Fan Number
3 (2+1 Redundancy) Built-in
Airflow
Front-to-Back
MAC Address
96K
Number of VLANs
4K
Flash Memory
8GB (eMMC)
DRAM
2GB
Packet Buffer
9MB
Max./Min. Latency
0.96μs/0.66μs
MLAG
Support
DHCP Server
Support
IPv4 Routes
56K
IPv6 Routes
4,096
ARP Table
6,144
Jumbo Frame
9,600
MTBF
>200,000 Hours
Dimensions (HxWxD)
1.73''x17.5''x14.6'' (43.6x440x370mm)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Gigabit Access Switch with 10G Uplinks
Gigabit ports for access switch or servers, 10G ports for aggregation switches.
176 Gbps
Switching Capacity
132 Mpps
Forwarding Rate
Layer 3
Layer Type
1+1 DC Hot-Swappable Power Supplies and 2+1 Redundant Fans

The dual DC power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.

Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

Lossless Ethernet and Zero Packet Loss

RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.

Comprehensive Security Policies Protect from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campuses, and the financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
Web, CLI, Telnet
Monitoring
SNMP, RMON, sFlow
Automated Configuration
RPC-API
RJ45 Ports
48x 1000BASE-T
48x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T (combo)
48x 10GBASE-T
SFP Ports
48x 1G SFP
8x 1G SFP (combo)
PoE Ports
48x PoE+ @740W
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
8x 10G SFP+
4x 10G SFP+
12x 10G SFP+
25G/40G/100G Ports
4x 40G QSFP+
Management Layer
L3
L3
L3
L3
L3
L3
Stacking or MLAG
MLAG
MLAG
Stacking
MLAG
MLAG
MLAG
Power Supplies
Dual DC
Dual AC
Dual AC
Dual AC
Dual AC
Dual AC
VLAN, QoS, IGMP Snooping, Link Aggregation
yes
yes
yes
yes
yes
yes
Static Routing, RIP, OSPF, IPv6 support
yes
yes
yes
yes
yes
yes
Questions & Answers
Ask a question
All (6)Product Recommendation (3)Airflow (1)License (1)Power (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
73
4
0
0
0

O***n

United States

November 12, 2023
5.0
It is so easy to configure and there are tons of information on the web on how to configure it. If you have a business office where you want to be able to connect to 10G ethernet through fiber optic cable, you are in the right place.
Verified Purchase
Helpful 2
Comment 0

T***s

United States

November 02, 2023
4.0
This is a very interesting device. I needed a few 10GbE ports for my VMware and lab at home. This one fits the bill since I could use the existing 1GbE ports as a backup.
Verified Purchase
Helpful 1
Comment 0

T***r

United States

October 23, 2023
5.0
We bought this to expand our network with remote switches via fiber optic cables. This device worked perfectly and is invisible to the system. I used a regular Fiber Optic patch cable with SFP Fiber modules and we were up and running.
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed