FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QSFP-DR-100G Overall Introduction | FS.
01:05
This picture is about QSFP-DR-100G.
This picture is about QSFP-DR-100G.
This picture is about QSFP-DR-100G.
This picture is about QSFP-DR-100G.
This picture is about QSFP-DR-100G.
This picture is about QSFP-DR-100G Overall Introduction | FS.
This picture is about QSFP-DR-100G.
This picture is about QSFP-DR-100G.
This picture is about QSFP-DR-100G.
This picture is about QSFP-DR-100G.
This picture is about QSFP-DR-100G.

Arista Networks QSFP-100G-DR Compatible QSFP28 100GBASE-DR Single Lambda 1310nm 500m DOM Duplex LC/UPC SMF Optical Transceiver Module

Hot #143154
Hot #143154

Broadcom 7nm DSP EML BOX ≤4W Single Lambda 100G-400G Duplex LC SMF

355,81 € (Incl. VAT)
FS P/N: QSFP-DR-100G
855 Sold
27 Reviews
6 Questions
570 in DE Warehouse, Get it by 18 Sep, 2024
59 in Global Warehouse, Get it by 2 Oct, 2024
168 in Transit, Get it by 28 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Arista QSFP-100G-DR Compatible 100GBASE-DR Single Lambda QSFP PAM4 Optical Transceiver Module (Single Lambda, SMF, 1310nm, 500m, LC, DOM)

The Arista QSFP-100G-DR compatible 100GBASE-DR Single Lambda QSFP optical transceiver module is designed for use in 100GBASE Ethernet throughput up to 500m over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. The 100 Gigabit Ethernet signal is carried over a single wavelength using onboard PAM4 modulation and FEC. The transceiver includes a Broadcom chip to convert the 4x25G NRZ electrical signals to a 1x100G PAM-4 optical signal. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as Data Center, 100G Ethernet.
Note: The FS P/N is changed from QSFP28-DR-100G to QSFP-DR-100G, buthe product is the same. Only the FS P/N has been changed.

Specifications
Arista Networks Compatible
QSFP-100G-DR
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
500m
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-2.9~4dBm
RX Power
-5.9~4dBm
Power Consumption
≤4W
Extinction Ratio
3.5dB
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
Yes (KP4)
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Packaging Technology
BOX Packaging
Modulation Format
PAM4
Core Size
9um/125um
Protocols
IEEE 802.3cd 100GBASE-DR Specification compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Upgrade your Network One Site at a Time
Upgrade just one site to 400G gear, and still connect it to the existing 100G sites.
Leading Performance and Quality for 100G
With built-in Broadcom Chip and equipped with individually designed BOX packaging, the QSFP28 transceiver offers high speed and low power in 100G links.
Broadcom Chip
Stable Transmission
≤4W
Low Power Consumption
BOX Packaging
High Reliability
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipment to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss &CRC
Temperature Test
0-70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength
1310nm
1310nm
1310nm
1310nm
Connector
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Cable Distance (Max.)
500m (with Host FEC)
2km (with Host FEC)
10km (with Host FEC)
25km
Cable Type
SMF
SMF
SMF
SMF
Modulation
PAM4
PAM4
PAM4
PAM4
Transmitter Type
EML
EML
4x LAN WDM DML TOSA
EML
Packaging Technology
BOX Packaging
BOX Packaging
BOX Packaging
COB (Chip on Board) Packaging
Chip
Broadcom Chip
Macom Chip
Broadcom Chip
Inphi Chip
Application
Data Center
100GBASE Ethernet
400G to 4x100G Breakout
Data Center
100GBASE Ethernet
400G to 4x100G Breakout
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
Questions & Answers
Ask a question
All (6)Application (2)Compatibility (1)FS Box (1)Parameter (1)Product Comparison (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
27
0
0
0
0

C***o

Canada

November 15, 2023
5.0
I cannot recommend these optical modules enough. They offer reliable connectivity and the ability to upgrade to higher transmission rates in the future, making them a smart investment for any network.
Verified Purchase
Helpful 23
Comment 0

P***g

United States

November 14, 2023
5.0
I have experience working with both Cisco and Juniper switches. Recently, I bought two 100 GB modules. Fortunately, these two modules worked two days after purchase. and everything is good now. These two modules arrived a week later after I purchase them. I'm happy to report that my network is running smoothly with the new module.
Verified Purchase
Helpful 9
Comment 0

M***o

United States

October 09, 2023
5.0
Because of a high demand for 100G modules in our data center connects, I bought a few cheap DR modules locally. As a result, these modules have been losing packages. And after purchasing the FS modules, I have good experiences with them sinces they have basically no problems on the connection.
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed