This Dell compatible SFP28 transceiver provides 25GBase-BX throughput up to 40km over single mode fiber (SMF) using a wavelength of 1310nm-TX/1270nm-RX via an LC simplex connector. This bidirectional unit must be used with another transceiver or network appliance of complimenting wavelengths. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
![Dell Compatible SFP28 25GBASE-D BiDi 1310nm-TX/1270nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP28-25G-BX40.](https://resource.fs.com/mall/mainImg/20230518152400rq93tq.jpg)
Click to open expanded view
![Dell Compatible SFP28 25GBASE-D BiDi 1310nm-TX/1270nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP28-25G-BX40.](https://resource.fs.com/mall/mainImg/60x60/20230518152400rq93tq.jpg)
![Dell Compatible SFP28 25GBASE-D BiDi 1310nm-TX/1270nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP28-25G-BX40.](https://resource.fs.com/mall/mainImg/60x60/20220928181150p6xevr.jpg)
Dell Compatible SFP28 25GBASE-D BiDi 1310nm-TX/1270nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module
#142742
#142742
498,61 € (Incl. VAT)
FS P/N: SFP28-25G-BX40
14 Sold
6 Reviews
2 Questions
Compatible:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell Compatible 25GBASE-BX40 SFP28 Optical Transceiver Module for Data Center and Telecom (SMF, 1310nm-TX/1270nm-RX, 40km, LC, DOM)
Specifications
Part Number
SFP28-25G-BX40
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1310nm-TX/1270nm-RX
Max Cable Distance
40km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB BiDi
Receiver Type
APD
TX Power
0~6dBm
Receiver Sensitivity
<-18dBm
Power Budget
18dB
Receiver Overload
2dBm
Power Consumption
1.2W
Extinction Ratio
3.5dB
CDR
TX and RX
FEC Function
Supported @ 40km, Not Supported @ 30km
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230706102610t08oka.jpeg)
Questions & Answers
Ask a question
All (2)CDR (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
0
0
0
0
W***r
United States
May 08, 2023
They perform well, and seem to be reliable, and great value.
Verified Purchase
Helpful 4
Comment 0D***y
United States
April 21, 2023
I really appreciate your help and the high-quality products FS provides.
Verified Purchase
Helpful 3
Comment 0C***e
Denmark
January 20, 2023
Thanks for the concern, and your always quick and polite responses to orders and questions. I really love your products, quality, prices, and delivery. And especially the perfect guide for ordering exactly what you need.
Verified Purchase
Helpful 4
Comment 0See all reviews
Resources
Recently Viewed