FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about zLock-zC14-17-aC13-1.2m.
This picture is about zLock-zC14-17-aC13-1.2m.
This picture is about zLock-zC14-17-aC13-1.2m.
This picture is about zLock-zC14-17-aC13-1.2m.
This picture is about zLock-zC14-17-aC13-1.2m.
This picture is about zLock-zC14-17-aC13-1.2m.
This picture is about zLock-zC14-17-aC13-1.2m.
This picture is about zLock-zC14-17-aC13-1.2m.

4ft (1.2m) Z-Lock Dual Locking IEC60320 C14 to IEC60320 C13 17AWG 250V/10A Power Extension Cord, Black

#142447
#142447

100% Electrical Test / SJT (PVC)

11,90 € (Incl. VAT)
FS P/N: zLock-zC14-17-aC13-1.2m
1.4K Sold
4 Reviews
1 Question
Length:
Color:
258 in DE Warehouse, Get it by 9 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty

4ft (1.2m) Z-Lock Dual Locking IEC60320 C14 to IEC60320 C13 17AWG 250V/10A Power Extension Cord, Black

Z-Lock is a dual-locking power cord of a patented locking design which is the only universal locking power cord that locks both ends. This unique cord installs with ease, with locking technology that requires no clips or ancillary hardware. It can securely lock connections into place on both ends of the cord, securing the power path and eliminating disconnects. Require no proprietary mating plug or receptacle on either side of the connection and truly universally compatible with the standard devices used in IT equipment and PDU's.

Specifications
Male Plug
IEC60320 C14 Z-Lock
Female Connector
IEC60320 C13 WS-Lock
Voltage Compatibility
100-250VAC
Maximum Input Amps
10A
Overall Length
4ft (1.2m)
Cable Jacket Color
Black
Gauge
17AWG
Cable Outer Diameter
7.9 ± 0.2mm
Cable Jacket Type
SJT
Cable Jacket Material
PVC (VW-1)
Number of Conductors
3 Wires, Black, White and Green (NACC)
Conductor Material
Pure Copper
Testing
Each cord is tested for dielectric voltage-withstand (Hi-Pot), polarization and continuity
Certifications
cULus, CE, CSA
Jacket Temp. Rating
105°C
Dual-locking
Supported
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
10A/250V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Apply pure copper conductor with the best electrical and thermal conductivity.

SJT Jacket

Meets VW-1 flame retardant grade, reduces cable wear and extends service life.

PVC Insulation

Maximum protection of pure copper conductors against external environment.

Dual-Locking for Double Security of Connection
The C14 (Z-lock plug) can be fixed or removed by twisting or unscrewing a locking ring. The C13 (WS-lock receptacle) can be automatically locked and removed by pulling release tabs on both sides.
Secure Connection
Eliminates accidental, vibration disconnects to secure the power path.
Increased Uptime
Improves uptime by securing both ends of the power cord.
Easy Installation
Easy to install and remove, and can be reused on future projects.
Establish Multi-functional Powering System in the Data Center

Locking power cord is for powering network device or extending the power connection between a server and UPS or PDU, and utilizes different colors to signify power paths within data center.

Questions & Answers
Ask a question
All (1)Compatibility (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
4
0
0
0
0

P***a

United States

September 22, 2022
5.0
I love the Z-Locks, I’m glad you guys have them, not many shops sell them – I needed longer ones!
Verified Purchase
Helpful 3
Comment 0

R***y

United States

June 08, 2022
5.0
My first impression of the Z-lock cords is very positive. A few observations below
The PDU end of the cable is terrific. The cords work really well with our APC PDU’s. The APC locking cables can be challenging because the cord is oriented vertically and sometimes covers up the receptacle below. On the Z-lock cable the cord is horizontally oriented so the problem with blocking receptacles is not there and I find that to be a really attractive feature.

On the device side of the cable it is a little challenging because the locking mechanism seems to be blocked by power supply removal tabs. This is not a show stopper and probably not something that is easy to address.

Quality of the cables is very good and the lengths and colors are great for keeping cable. Management as neat as possible.
Verified Purchase
Helpful 1
Comment 0

O***n

United States

June 02, 2022
5.0
My first impression of the Z-lock cords is very positive. A few observations below
The PDU end of the cable is terrific. The cords work really well with our APC PDU’s. The APC locking cables can be challenging because the cord is oriented vertically and sometimes covers up the receptacle below. On the Z-lock cable the cord is horizontally oriented so the problem with blocking receptacles is not there and I find that to be a really attractive feature.

On the device side of the cable it is a little challenging because the locking mechanism seems to be blocked by power supply removal tabs. This is not a show stopper and probably not something that is easy to address.

Quality of the cables is very good and the lengths and colors are great for keeping cable. Management as neat as possible.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed