Fiber optic pigtails provide a fast way to make communication devices in the field. They are designed, manufactured and tested according to protocol and performance dictated by the industrial standards, which will meet your most stringent mechanical and performance specifications.
Please note: E2000 is an LSH connector with a dust-proof cover.
![Customized Simplex OS2 Single Mode LC/SC/FC/ST/LSH Fiber Optic Pigtail This picture is about FSSM-XXX-FP-XX-X.](https://resource.fs.com/mall/products/550x550/14152.main.jpg)
Click to open expanded view
![Customized Simplex OS2 Single Mode LC/SC/FC/ST/LSH Fiber Optic Pigtail This picture is about FSSM-XXX-FP-XX-X.](https://resource.fs.com/mall/products/60x60/14152.main.jpg)
![Customized Simplex OS2 Single Mode LC/SC/FC/ST/LSH Fiber Optic Pigtail This picture is about FSSM-XXX-FP-XX-X.](https://resource.fs.com/mall/products/60x60/14152.B.jpg)
![Customized Simplex OS2 Single Mode LC/SC/FC/ST/LSH Fiber Optic Pigtail This picture is about FSSM-XXX-FP-XX-X.](https://resource.fs.com/mall/products/60x60/14152.C.jpg)
![Customized Simplex OS2 Single Mode LC/SC/FC/ST/LSH Fiber Optic Pigtail This picture is about FSSM-XXX-FP-XX-X.](https://resource.fs.com/mall/products/60x60/14152.D.jpg)
![Customized Simplex OS2 Single Mode LC/SC/FC/ST/LSH Fiber Optic Pigtail This picture is about FSSM-XXX-FP-XX-X.](https://resource.fs.com/mall/products/60x60/14152.E.jpg)
![Customized Simplex OS2 Single Mode LC/SC/FC/ST/LSH Fiber Optic Pigtail This picture is about FSSM-XXX-FP-XX-X.](https://resource.fs.com/mall/products/60x60/14152.F.jpg)
![Customized Simplex OS2 Single Mode LC/SC/FC/ST/LSH Fiber Optic Pigtail This picture is about FSSM-XXX-FP-XX-X.](https://resource.fs.com/mall/products/60x60/14152.G.jpg)
![Customized Simplex OS2 Single Mode LC/SC/FC/ST/LSH Fiber Optic Pigtail This picture is about FSSM-XXX-FP-XX-X.](https://resource.fs.com/mall/products/60x60/14152.H.jpg)
![Customized Simplex OS2 Single Mode LC/SC/FC/ST/LSH Fiber Optic Pigtail This picture is about FSSM-XXX-FP-XX-X.](https://resource.fs.com/mall/products/60x60/14152.I.jpg)
![Customized Simplex OS2 Single Mode LC/SC/FC/ST/LSH Fiber Optic Pigtail This picture is about FSSM-XXX-FP-XX-X.](https://resource.fs.com/mall/products/60x60/14152.J.jpg)
![Customized Simplex OS2 Single Mode LC/SC/FC/ST/LSH Fiber Optic Pigtail This picture is about FSSM-XXX-FP-XX-X.](https://resource.fs.com/mall/products/60x60/14152.K.jpg)
Customized Simplex OS2 Single Mode LC/SC/FC/ST/LSH Fiber Optic Pigtail
Hot #14152
Hot #14152
1,90 € (Incl. VAT)
FS P/N: FSSM-XXX-FP-XX-X
279K Sold
76 Reviews
24 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
m
Connector:
SC APC
Fiber Grade:
G.657.A1
Cable Jacket:
PVC
Cable Diameter:
0.9mm
Pre-order, Ship by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Superior Simplex Single Mode Fiber Optic Pigtail
Specifications
Connector Type
LC/SC/FC/ST/LSH
Polish Type
UPC/APC
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Fiber Count
Simplex
Cable Jacket
PVC/LSZH/OFNP
Fiber Grade
G.657.A1/G.657.A2
(Compatible with G.652.D)
(Compatible with G.652.D)
Minimum Bend Radius
30mm/10mm/7.5mm
Cable Diameter
0.9/2.0mm
Jacket Color
Yellow
Insertion Loss (dB)
≤0.3
Return Loss (dB)
UPC≥50, APC≥60 (LC/SC/ST/FC)
UPC≥55, APC≥75 (LSH)
UPC≥55, APC≥75 (LSH)
Attenuation at 1310nm
0.36 dB/km
Attenuation at 1550nm
0.22 dB/km
Operating Temperature
-40~75°C
Storage Temperature
-45~85°C
Features
A Variety of Applications for Different Equipments
Widely used in CATV, FTTH/FTTX, telecommunication networks, premise installations, data processing networks, LAN/WAN network, and more.
Optical Distribution Frame
Fiber Terminal Box
FHD Fiber Enclosure
Fiber Optic Pigtail - Ideal in craft
Pigtails bridge a critical junction in the fiber-optic network, so products made with reliable components worth much concern.
Zirconia ceramic ferrule guarantees optimum insertion loss and return loss.
This coating protects the fiber from damage but does not contribute to its optical waveguide properties.
How to Strip Fiber Optic Pigtail with Tri-Hole Fiber Stripper
Two Important Methods for Fiber Optic Pigtail Splicing
Fiber optic pigtail assemblies are utilised in terminating fiber optic cables via fusion or mechanical splicing.
Mechanical Splicing
Fusion Splicing
Optional Connectors
Various connectors are available, LC/SC/FC/ST/LSH, UPC/APC polish, to suit the needs of different applications.
Three Jacket Materials Used in Diverse Cabling Zone
Questions & Answers
Ask a question
All (24)Connectors (2)Cable Jacket (1)Cable Structure (1)Color (1)Custom Color (1)Custom Length (1)Custom Logo (1)Fiber Count (1)Fiber Diameter (1)Fiber Grade (1)Fusion Spliced (1)Label (1)Length (1)Matching Product (1)Meter for Entire Strip (1)Operating Temperature (1)Product Comparison (1)Product Recommendation (1)PVC Material (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
70
6
0
0
0
T***s
United States
March 20, 2024
We are an ISP that really likes these pigtails, after having used many makes from other manufacturers. The coating isn't brittle like some other subpar products and we never have quality problems with these. They are also a great price, beating most of our suppliers, and always get here faster than the traditional supplier route, too.
Verified Purchase
Helpful 0
Comment 0T***s
United States
December 29, 2023
They ship out fast and are decent quality. Price is better than many suppliers.
Verified Purchase
Helpful 0
Comment 0M***n
United States
June 22, 2023
Ordering from FS has always been quick and easy! We always receive our items in a very timely manner.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed