The Arista Compatible QSFP28 transceiver provides 100GBase-BX throughput up to 20km over single-mode fiber (SMF) using a wavelength of 1280nmTx/1310nmRx via an LC connector. This bidirectional unit must be used with another transceiver or network appliance of complimenting wavelengths. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as 100G Ethernet, data center, and storage area networks applications.
![Arista Networks Compatible QSFP28 100GBASE-BX20-U BiDi 1280nm-TX/1310nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP28-100G-BX20.](https://resource.fs.com/mall/products/800x800/140095.main.jpg)
Click to open expanded view
![Arista Networks Compatible QSFP28 100GBASE-BX20-U BiDi 1280nm-TX/1310nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP28-100G-BX20.](https://resource.fs.com/mall/products/60x60/140095.main.jpg)
![Arista Networks Compatible QSFP28 100GBASE-BX20-U BiDi 1280nm-TX/1310nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP28-100G-BX20.](https://resource.fs.com/mall/products/60x60/140095.B.jpg)
![Arista Networks Compatible QSFP28 100GBASE-BX20-U BiDi 1280nm-TX/1310nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP28-100G-BX20.](https://resource.fs.com/mall/products/60x60/140095.C.jpg)
![Arista Networks Compatible QSFP28 100GBASE-BX20-U BiDi 1280nm-TX/1310nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP28-100G-BX20.](https://resource.fs.com/mall/products/60x60/140095.D.jpg)
![Arista Networks Compatible QSFP28 100GBASE-BX20-U BiDi 1280nm-TX/1310nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP28-100G-BX20.](https://resource.fs.com/mall/products/60x60/140095.E.jpg)
Arista Networks Compatible QSFP28 100GBASE-BX20-U BiDi 1280nm-TX/1310nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module
#140095
#140095
2.734,62 € (Incl. VAT)
FS P/N: QSFP28-100G-BX20
13 Sold
2 Reviews
5 Questions
Compatible:
Wavelength:
7 in Global Warehouse, Get it by 31 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks Compatible 100GBASE-BX20 QSFP28 Optical Transceiver Module for Ethernet and Data Center (SMF, 1280nm-TX/1310nm-RX, 20km, LC, Extended Temp, DOM)
Specifications
Part Number
QSFP28-100G-BX20
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.1Gbps
Wavelength
1280nm-TX/1310nm-RX
Max Cable Distance
20km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-4.3~4.5dBm
Minimum Receiver Power
-14.5dBm
Max Powerbudget
13dB
Receiver Overload
4.5dBm
Power Consumption
≤5W
Extinction Ratio
>4dB
DDM/DOM
Supported
Extended Temperature Range
-20 to 85°C
Protocols
QSFP28 MSA
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230912162130obc87n.jpg)
Features
100G Connectivity for Data Center
Featured with 5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
![](https://resource.fs.com/mall/fs_scene_images/202311171853251jyjgh.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Center Wavelength | 1280nm/1310nm | 1310nm | 1310nm |
Connector | Simplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 20km | 20km | 20km |
Cable Type | SMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | DFB | 4x LAN WDM DML TOSA | EML |
Temperature Range | -20 to 85°C (EXT) | 0 to 70°C | -40 to 85°C (IND) |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 105GBASE Ethernet |
Videos
Questions & Answers
Ask a question
All (5)BIDI Transceivers (1)Conventional vs BIDI (1)Matched Attenuator (1)Matching Cables (1)Matching Transceivers (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
G***h
United States
November 15, 2023
Fiber optic module quality is particularly good, easy to install, affects network speed is very fast not lagging very smoothly, satisfied!
Verified Purchase
Helpful 0
Comment 0M***e
United States
April 08, 2023
This QSFP works as advertised; It was shown as a supported QSFP on my Cisco switch.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed