FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

1.5m (5ft) Generic Compatible 400G QSFP-DD to 4 x 100G QSFP56 Passive Direct Attach Copper Breakout Cable

#139217
#139217

≤0.5W 41mm Twinax PAM4

165,41 € (Incl. VAT)
FS P/N: QDD-400G-4QPC015
69 Sold
2 Reviews
5 Questions
Pre-order, Ship by 1 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 400G QSFP-DD to 4x 100G QSFP56 DAC Breakout Cable (1.5-meter, Passive, QSFP-DD to 4x QSFP56, 30AWG)

The 400G QSFP-DD to 4x 100G QSFP56 DAC breakout cable assembly is designed to meet the high density requirements of standard and combo connector configurations. QSFP-DD pluggable solutions enable 400G transmission. This hot-swappable transceiver integrates 8 transmit and 8 receive channels. It is fully compliant with SFF-8665, QSFP-DD MSA, IEEE802.3bj, and IEEE802.3cd standards.
QSFP-DD to 4x QSFP56 cable assemblies are high performance, high bandwidth and cost effective interconnect solutions that support 400G standard applications with different data rates. FS currently offers 400G QSFP-DD to 4x 100G QSFP56 DAC in lengths of 0.5, 1, 1.5, 2, 2.5, and 3 meters, ideal for SDN, ML, and Cloud Computing.


Note: The FS P/N is changed from Q-4Q56PC015 to QDD-400G-4QPC015, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-4QPC015
Vendor Name
FS
Connector Type
QSFP-DD to 4x QSFP56
Max Data Rate
400Gbps
Minimum Bend Radius
41mm
Wire AWG
30AWG
Cable Length
1.5m (5ft)
Jacket Material
PVC (OFNR)
Media
Copper
Cable Type
Passive Twinax
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Power Supply
3.3V
Protocols
SFF-8665, QSFP-DD MSA, IEEE802.3bj, IEEE802.3 cd
Power Consumption
<0.1W
Modulation Format
400G-8x50G PAM4
100G-2x50G PAM4
Application
400G Ethernet

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 400G to 4x100G link within racks and across adjacent racks.
<0.1W
Lower Power Consumption
Copper Cable
to Save OPEX
41mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Questions & Answers
Ask a question
All (5)Matching Product (2)Modulation (1)Package (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

R***z

France

June 18, 2023
5.0
For high-speed networking, usually, nobody wants to use anything cheap, but this cable has really surprised me with its quality and performance. Buy these cables for my switches and servers, and have used these breakout cables for weeks, no issues occur.
Verified Purchase
Helpful 0
Comment 0

D***e

Switzerland

June 15, 2023
5.0
I always have an excellent shopping experience at FS. My account manager always replied to me in a good manner and the package arrived with no signs of damage. Worked perfectly on my switches. Will recommend you to my friends in this field.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed