FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.
This picture is about 7.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.
This picture is about 7.

0.5m (2ft) Arista Networks Compatible 100G QSFP28 to 2 x 50G QSFP28 Passive Direct Attach Copper Breakout Cable

#136715
#136715

≤0.5W 30AWG Twinax

82,11 € (Incl. VAT)
FS P/N: QSFP-100G-2QPC005
1 Sold
3 Reviews
3 Questions
Pre-order, Ship by 11 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Arista CAB-Q-2Q-100G-0.5M Compatible 100G QSFP28 to 2x 50G QSFP28 DAC Cable(0.5-meter, QSFP28 to QSFP28)

The 100G QSFP28 to 2x 50G QSFP28 Direct Attach Cable enables cost-effective connectivity for 100GbE to 2x 50GbE Ethernet, addressing the increasing bandwidth demands in data centers. This cable complies with industry standards including IEEE 802.3, SFF-8665, SFF-8636, and hot-pluggable QSFP28 MSA, ensuring compatibility and reliability.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.
Note: The FS P/N is changed from Q-2QPC005 to QSFP-100G-2QPC005, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-100G-2QPC005
Vendor Name
FS
Connector Type
QSFP28 to QSFP28
Max Data Rate
100Gbps
Min. Bend Radius (Fiber Cable)
10D/5D (Dynamic/Static)
Wire AWG
30AWG
Cable Length
0.5m
Jacket Material
PVC (OFNR)
Cable Type
Passive Twinax
Commercial Temperature Range
0-70℃(32 to 158°F)
Protocols
IEEE 802.3, QSFP28 MSA, SFP-8665, SFF-8636
Application
100 Gigabit Ethernet, 128G Fibre Channel

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers. 

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 100-Gigabit link between QSFP-100G ports within racks and across adjacent racks.
≤0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
26mm Minimum
Bend Radius for Easy Cabling
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Mellanox, and any other mixes of configurations.

Flexible Deployment

This cable offers versatile and adaptable deployment options, supporting a capacity of 100G. It can be smoothly connected to a wide range of devices within your network.

Easy Plug-and-Play

This cable offers hot pluggable functionality for enhanced uptime and improved serviceability. It's compliant with the industry-standard QSFP28 MSA, ensuring compatibility across various devices and systems.

Cable Type
Passive Direct Attach Copper
Passive Direct Attach Copper
Active Direct Attach Copper
Active Optical Cable
Active Optical Cable
Data Rate
100G to 2x50G
100G to 4x25G
100G to 4x25G
100G to 2x50G
100G to 4x25G
Connector Type
QSFP28 to QSFP28
QSFP28 to SFP28
QSFP28 to SFP28
QSFP28 to QSFP28
QSFP28 to SFP28
Power Consumption
<0.5W
<0.5W
<1.8W
<1.65W
<3.5W
Cable Length
0.5-5m (2ft-16ft)
0.5-5m (2ft-16ft)
1-9m (3ft-29ft)
1-100m (3ft-328ft)
1-50m (3ft-164ft)
Wire AWG
26-30AWG
26-30AWG
26-30AWG
Minimum Bend Radius
26-34mm
25-30mm
33-44.5mm
30mm
7.5mm
Media
Copper
Copper
Copper
Optic Fiber
Optic Fiber
Jacket Material
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
OFNP
OFNP
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
4.7
5 stars
4 stars
3 stars
2 stars
1 star
2
1
0
0
0

G***o

United States

November 11, 2023
5.0
They have been installed and were working great! Thank you for your follow up and good resolution, we appreciate your great customer service and management support.
Verified Purchase
Helpful 0
Comment 0

B***y

Australia

October 23, 2023
4.0
I recently purchased a DAC cable for my networking setup, and I must say it has exceeded my expectations. The performance is outstanding, delivering fast and stable data transfer rates with no signal loss or interruption.
Verified Purchase
Helpful 1
Comment 0

A***m

United States

November 01, 2022
5.0
Did not work for connecting between Mellanox SN2010 switch and Mellanox Connect-X5 NIC. Ordered 2 cables, one negotiated 25G instead of 50G, the other just wasn't recognized at all. The cables were built differently too which we found strange, one had 4 cables, 2 going to each 50G connector (all 4 to the 100G), then the other just had 2 cables, 1 to each 50G end. The one with 4 cables didn't work at all.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed