This products is made up of cross linked polyolefin heat-shrinkable tubes, hot melt tubes and Stainless steel needle. It is specifically designed for the protection of fiber optical closure.
![1.0 x 60mm FTTH Fiber Optic Splice Protection Sleeve-Single Fiber, 50pcs/pkg This picture is about FS-1060F.](https://resource.fs.com/mall/products/550x550/13664.main.jpg)
Click to open expanded view
![1.0 x 60mm FTTH Fiber Optic Splice Protection Sleeve-Single Fiber, 50pcs/pkg This picture is about FS-1060F.](https://resource.fs.com/mall/products/60x60/13664.main.jpg)
![1.0 x 60mm FTTH Fiber Optic Splice Protection Sleeve-Single Fiber, 50pcs/pkg This picture is about FS-1060F.](https://resource.fs.com/mall/products/60x60/13664.B.jpg)
1.0 x 60mm FTTH Fiber Optic Splice Protection Sleeve-Single Fiber, 50pcs/pkg
#13664
#13664
4,17 € (Incl. VAT)
FS P/N: FS-1060F
6.2K Sold
21 Reviews
3 Questions
171 in Global Warehouse, Get it by 19 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
FTTH Fiber Optic Splice Protection Sleeve-Single Fiber 1.0x60mm, 50pcs/pkg
Specifications
Length of Tube
60mm
Outer Tube Diameter
5.9mm
Inner Tube Diameter
3.7mm
Steel Needle Diameter
1.0mm
After Recover Diameter
4.1mm
Working Temperature
-55 to 100°C (-67 to 212°F)
Questions & Answers
Ask a question
All (3)Matching Product (2)Color (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
17
4
0
0
0
P***a
United States
February 14, 2017
Properly fit in my splice tray chips. Providing very good protection to my fibers. I have bought several times from them, they never let me down. Good online store, will definitely buy again.
Verified Purchase
Helpful 0
Comment 0R***s
United States
November 27, 2016
Splice protection sleeves work very well, and the price is great.
Verified Purchase
Helpful 0
Comment 0F***r
United States
November 15, 2016
The splice protection sleeve was EXACTLY what I had ordered, and it worked just the way it was advertised. I am relieved and thankful!
Verified Purchase
Helpful 0
Comment 0See all reviews
Recently Viewed