FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 7.
This picture is about 7.
This picture is about 77.
This picture is about 77.
This picture is about 77.
This picture is about 7.
This picture is about 7.
This picture is about 7.
This picture is about 77.
This picture is about 77.
This picture is about 77.
This picture is about 7.

10m (33ft) Generic Compatible 200G QSFP56 Active Optical Cable

#135686
#135686

≤4.5W 30mm Fiber PAM4

984,13 € (Incl. VAT)
FS P/N: QSFP-200G-AO10
10 Sold
1 Review
6 Questions
19 in Global Warehouse, Get it by 17 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 200G QSFP56 AOC (10-meter, QSFP56 to QSFP56)

The 200G QSFP56 active optical cable is designed for use in 200Gb/'s systems, it offers high port density and configurability, and a much longer reach than passive copper cables in the data centers. Hot pluggable make it easy to instand replace. It has a standard SFF-8665 compliant QSFP566 port on the electrical side towards the host system. Rigorous production testing ensures the best out-of-the-box installation experience, performance and durability. They enable higher port bandwidth, density and configurability at a low cost, and reduced power requirement in the data centers.


Note: The FS P/N is changed from Q56-AO10 to QSFP-200G-AO10, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-200G-AO10
Vendor Name
FS
Connector Type
QSFP56 to QSFP56
Max Data Rate
200Gbps
Minimum Bend Radius
30mm
Cable Length
10m (33ft)
Jacket Material
LSZH
Cable Type
OM3
Transmitter Type
VSCEL
Receiver Type
PIN
Wavelength
850nm
Power Consumption
≤4.5W
Power Supply
3.3V
Modulation Format
PAM4
Commercial Temperature Range
0 to 70°C (32 to 158°F)
DDM/DOM
Supported
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Protocols
IEEE 802.3, QSFP56 MSA, SFF-8665, SFF-8636
MTBF
≈3.2 Million Hours
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low-Latency and High-Bandwidth InfiniBand
Built-in Semtech chip with analog clock-and-data recovery (CDR) design delivers ultra-low latency and power consumption, ensuring stable transmission and saving energy.
Semtech CDR Chip
Low Latency
≤4.5W
Low Power Consumption
200Gbps
High Bandwidth
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment.

30mm Min. Bend Radius

Allows tighter cable bends for routing.

Light Weight

Enables dense fiber runs with minimal support.

No MPO Optical Connectors

Avoids cleaning problems and reduces installation steps.

Questions & Answers
Ask a question
All (6)Mellanox Series (3)Infiniband (2)Compatibility (1)Matching Product (1)Power Consumption (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

M***o

United States

December 05, 2023
5.0
I have found FS products to be reliable, fast service and good communication. I will most likely recommend FS for other business where I might end up working!
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed