This polishing fixture for FC/APC 18 connectors is made of stainless steel adopting four corners pressurized way which can polish in a more stable and efficient way. Meanwhile, the adapter of connector jig can be interchanged, prolong the service life of grinding plate.
Click to open expanded view
Polishing Fixture/Holder for FC/APC 18 Connectors (FC/APC-18 Connector Jig)
#13316
#13316
808,01 € (Incl. VAT)
FS P/N: FC/APC-18
28 Sold
1 Review
4 Questions
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Polishing Fixture/Holder for FC/APC 18 Connectors
Specifications
Product Type
Polishing Fixture
Number of Connectors
18
Part Number
FC/APC-18
Material
Stainless Steel
Apex Offset
0~30μm
Fiber Height
-50~50nm
Dimensions (HxWxD)
6.9"x6.9"x0.56" (174.1x174.1x14.2mm)
Application
FC/APC
Function
Grinding and Polishing
Grinding Method
Four Corners Pressurized
Note:We can design many other jigs according to the customer request.
Questions & Answers
Ask a question
All (4)Application (2)Customization (2)Usage (2)Accessories (1)Configuration (1)Function (1)Parameter (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
L***y
Australia
January 19, 2019
It is indeed a cost-effective product whose design is very simple and attractive. Now the polishing fixture has been put into use, and the quality and precision of the grinding are pleasing.
Verified Purchase
Helpful 0
Comment 0See all reviews
Recently Viewed