FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FS-FAOC-SC-SM-P.
This picture is about FS-FAOC-SC-SM-P.
This picture is about FS-FAOC-SC-SM-P.
This picture is about FS-FAOC-SC-SM-P.
This picture is about FS-FAOC-SC-SM-P.
This picture is about FS-FAOC-SC-SM-P.
This picture is about FS-FAOC-SC-SM-P.
This picture is about FS-FAOC-SC-SM-P.
This picture is about FS-FAOC-SC-SM-P.
This picture is about FS-FAOC-SC-SM-P.

SC/UPC Single Mode 0.9/2.0/3.0mm Pre-polished Ferrule Field Assembly Connector Fast/Quick Connector

Hot #13224
Hot #13224

SC UPC 0.9, 2.0, 3.0mm OS2

4,52 € (Incl. VAT)
FS P/N: FS-FAOC-SC-SM-P
30.8K Sold
40 Reviews
10 Questions
272 in Global Warehouse, Get it by 2 Oct, 2024
280 in Transit, Get it by 24 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty

Pre-polished Ferrule Fast Connector

The SC/UPC fast connector are factory pre-polished, field-installable connectors that completely eliminate the need for hand polishing in the field. Proven mechanical splice technology ensuring precision fiber alignment, a factory pre-cleaved fiber stub and a proprietary index-matching gel combine to offer an immediate low loss termination to either single-mode or multimode optical fibers.

The Field Assembly Connector series are already a popular solution for optical wiring inside buildings and floors for LAN & CCTV applications and with the expansion of FTTH, is already proving itself to be the connector of choice by incumbents, municipalities, utilities & alternative carriers. Our Field Assembly Optical Connector series are now available in SC, LC, or FC variants, catering for 250um to 900um, and 2.0mm, 3.0mm diameter single mode and multimode fiber types, including Multi-mode 62.5/125um and Multi-mode 50/125um. The single-mode versions are available with SPC or APC ferrules.

Specifications
Connector Type
SC
Polishing
UPC
Ferrule
Ceramic
Fiber Mode
9/125μm Singlemode
Cable Diameters
0.9/2.0/3.0mm
Dimension
50mm
Insertion Loss
≤0.35dB
Return Loss
≥45dB
Tension Test
900µm 10N, 2.0mm 20N
3.0mm 50N
Temperature
Storage -40 to 85°C
Operating -40 to 85°C
Note:1.Assembly connector fast/quick connector requires only normal fiber preparation tools: a fiber stripping tool, wipes and a fiber cleaver.2.Since FC type is special, please contact
for more details.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Pre-polished Connectors Support Installating in the Field
Fast connectors are designed for premise environments, patch panels, and rapid repair/replacement requirements, as well as applications requiring fast network deployment.
Reinserted up to Two Times
For Singlemode Optic Cables
Insertion Loss ≤0.35dB
Installation Instruction

Insert the fiber into the screw cap

Strip off the 900μm tight buffer and clean it with alcohol-wet tissue

Cut off the bare fiber to 8mm using optical fiber cleaver

Insert the fiber into connector body through fiber guide and stop when it bends

Push the fixed ring forward to lock the fiber, and then tighten the screw cap

Install the SC housing to complete the connection, then the installation is finished

Questions & Answers
Ask a question
All (10)Product Comparison (2)Reuse (2)Customization (1)Installation (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    33
    5
    1
    1
    0

    R***l

    Switzerland

    May 30, 2023
    5.0
    Easy to mount connector, which works very well. Don't forget to clean the fiber properly with alcohol, this is not very clear in the instruction.
    Verified Purchase
    Helpful 0
    Comment 0

    P***g

    Netherlands

    October 16, 2022
    5.0
    It was very easy to assemble this connector and it works excellently. This was my first time stripping and cleaving a fiber and mounting a connector and I had no problem.
    Verified Purchase
    Helpful 0
    Comment 0

    L***n

    Australia

    November 09, 2021
    5.0
    Great and friendly service, items package with high quality packaging for safe delivery.
    Verified Purchase
    Helpful 1
    Comment 0
    See all reviews
    Resources
    Recently Viewed